Part Number |
Shaft Size |
Shaft Size Type |
Dimension L |
Dimension A1 |
Dimension L3 |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
Housing Coating |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
E-TU-TRB-1 7/16-ECC | Shaft Size N/A 1 7/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 5-3/32 in | Dimension A1 N/A 17/32 in | Dimension L3 N/A 2-3/4 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-1 7/16-ECO/ECC | Shaft Size N/A 1 7/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 5-3/32 in | Dimension A1 N/A 17/32 in | Dimension L3 N/A 2-3/4 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-1 7/16-ECO/ECO | Shaft Size N/A 1 7/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 5-3/32 in | Dimension A1 N/A 17/32 in | Dimension L3 N/A 2-3/4 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-1 7/16-ECO | Shaft Size N/A 1 7/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 5-3/32 in | Dimension A1 N/A 17/32 in | Dimension L3 N/A 2-3/4 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-1 7/8-ECC | Shaft Size N/A 1.8750 in | Shaft Size Type N/A Imperial | Dimension L N/A 6-5/16 in | Dimension A1 N/A 11/16 in | Dimension L3 N/A 3-3/4 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-1 7/8-ECO/ECC | Shaft Size N/A 1.8750 in | Shaft Size Type N/A Imperial | Dimension L N/A 6-5/16 in | Dimension A1 N/A 11/16 in | Dimension L3 N/A 3-3/4 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-1 7/8-ECO/ECO | Shaft Size N/A 1.8750 in | Shaft Size Type N/A Imperial | Dimension L N/A 6-5/16 in | Dimension A1 N/A 11/16 in | Dimension L3 N/A 3-3/4 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-1 7/8-ECO | Shaft Size N/A 1.8750 in | Shaft Size Type N/A Imperial | Dimension L N/A 6-5/16 in | Dimension A1 N/A 11/16 in | Dimension L3 N/A 3-3/4 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-2 1/2-ECC | Shaft Size N/A 2 1/2 in | Shaft Size Type N/A Imperial | Dimension L N/A 7-13/16 in | Dimension A1 N/A 1-1/16 in | Dimension L3 N/A 4-1/2 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-2 1/2-ECO/ECC | Shaft Size N/A 2 1/2 in | Shaft Size Type N/A Imperial | Dimension L N/A 7-13/16 in | Dimension A1 N/A 1-1/16 in | Dimension L3 N/A 4-1/2 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-2 1/2-ECO/ECO | Shaft Size N/A 2 1/2 in | Shaft Size Type N/A Imperial | Dimension L N/A 7-13/16 in | Dimension A1 N/A 1-1/16 in | Dimension L3 N/A 4-1/2 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-2 1/2-ECO | Shaft Size N/A 2 1/2 in | Shaft Size Type N/A Imperial | Dimension L N/A 7-13/16 in | Dimension A1 N/A 1-1/16 in | Dimension L3 N/A 4-1/2 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-2 1/4-ECC | Shaft Size N/A 2 1/4 in | Shaft Size Type N/A Imperial | Dimension L N/A 7-13/16 in | Dimension A1 N/A 1-1/16 in | Dimension L3 N/A 4-1/2 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-2 1/4-ECO/ECC | Shaft Size N/A 2 1/4 in | Shaft Size Type N/A Imperial | Dimension L N/A 7-13/16 in | Dimension A1 N/A 1-1/16 in | Dimension L3 N/A 4-1/2 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-2 1/4-ECO/ECO | Shaft Size N/A 2 1/4 in | Shaft Size Type N/A Imperial | Dimension L N/A 7-13/16 in | Dimension A1 N/A 1-1/16 in | Dimension L3 N/A 4-1/2 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-2 1/4-ECO | Shaft Size N/A 2 1/4 in | Shaft Size Type N/A Imperial | Dimension L N/A 7-13/16 in | Dimension A1 N/A 1-1/16 in | Dimension L3 N/A 4-1/2 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-2 11/16-ECC | Shaft Size N/A 2 11/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 9-3/16 in | Dimension A1 N/A 1-13/16 in | Dimension L3 N/A 4-3/4 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-2 11/16-ECO/ECC | Shaft Size N/A 2 11/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 9-3/16 in | Dimension A1 N/A 1-13/16 in | Dimension L3 N/A 4-3/4 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-2 11/16-ECO/ECO | Shaft Size N/A 2 11/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 9-3/16 in | Dimension A1 N/A 1-13/16 in | Dimension L3 N/A 4-3/4 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-2 11/16-ECO | Shaft Size N/A 2 11/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 9-3/16 in | Dimension A1 N/A 1-13/16 in | Dimension L3 N/A 4-3/4 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-2 15/16-ECC | Shaft Size N/A 2 15/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 9-3/16 in | Dimension A1 N/A 1-13/16 in | Dimension L3 N/A 4-3/4 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-2 15/16-ECO/ECC | Shaft Size N/A 2 15/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 9-3/16 in | Dimension A1 N/A 1-13/16 in | Dimension L3 N/A 4-3/4 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-2 15/16-ECO/ECO | Shaft Size N/A 2 15/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 9-3/16 in | Dimension A1 N/A 1-13/16 in | Dimension L3 N/A 4-3/4 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-2 15/16-ECO | Shaft Size N/A 2 15/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 9-3/16 in | Dimension A1 N/A 1-13/16 in | Dimension L3 N/A 4-3/4 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-2 3/16-ECC | Shaft Size N/A 2 3/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 7-1/8 in | Dimension A1 N/A 13/16 in | Dimension L3 N/A 3-3/4 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |