Batch CAD Cart (0)
  • Cart is empty
Type E Tapered Roller Bearing Urethane End Covers to be used with Type E Tapered Roller Bearing Mounted Bearings to create a secondary sealing system. Please download and view the Type E Secondary Sealing System End Cover Dimensions document to review end cover nomenclature, dimensions, and to match with the correct shaft size.
1 - 25 of 72 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Type

Part Number

Type

Cover Diameter A

B

Cover Length C1

Cover Length C2

Number of Bolts

CAD

Sort by
N/A Open N/A 3.95 in N/A 3.691 in N/A 0.982 in N/A 1.082 in N/A 4 N/A CAD
N/A Open N/A 4.196 in N/A 3.941 in N/A 0.982 in N/A 1.082 in N/A 4 N/A CAD
N/A Closed N/A 3.95 in N/A 3.691 in N/A 0.982 in N/A N/A 4 N/A CAD
N/A Closed N/A 4.196 in N/A 3.941 in N/A 0.982 in N/A N/A 4 N/A CAD
N/A Open N/A 3.95 in N/A 3.691 in N/A 0.982 in N/A 1.082 in N/A 4 N/A CAD
N/A Open N/A 3.95 in N/A 3.691 in N/A 0.982 in N/A 1.082 in N/A 4 N/A CAD
N/A Open N/A 3.95 in N/A 3.691 in N/A 0.982 in N/A 1.082 in N/A 4 N/A CAD
N/A Open N/A 4.196 in N/A 3.941 in N/A 0.982 in N/A 1.082 in N/A 4 N/A CAD
N/A Open N/A 4.196 in N/A 3.941 in N/A 0.982 in N/A 1.082 in N/A 4 N/A CAD
N/A Open N/A 4.196 in N/A 3.941 in N/A 0.982 in N/A 1.082 in N/A 4 N/A CAD
N/A Open N/A 4.196 in N/A 3.941 in N/A 0.982 in N/A 1.082 in N/A 4 N/A CAD
N/A Open N/A 4.196 in N/A 3.941 in N/A 0.982 in N/A 1.082 in N/A 4 N/A CAD
N/A Open N/A 2.85 in N/A N/A 0.995 in N/A 1.095 in N/A 4 N/A
N/A Open N/A 3.345 in N/A N/A 0.995 in N/A 1.095 in N/A 4 N/A CAD
N/A Closed N/A 2.85 in N/A N/A 0.995 in N/A N/A 4 N/A
N/A Closed N/A 3.345 in N/A N/A 0.995 in N/A N/A 4 N/A CAD
N/A Open N/A 2.85 in N/A N/A 0.995 in N/A 1.095 in N/A 4 N/A
N/A Open N/A 3.345 in N/A N/A 0.995 in N/A 1.095 in N/A 4 N/A CAD
N/A Open N/A 3.345 in N/A N/A 0.995 in N/A 1.095 in N/A 4 N/A CAD
N/A Open N/A 4.945 in N/A 4.57 in N/A 1.075 in N/A 1.175 in N/A 4 N/A CAD
N/A Open N/A 4.7 in N/A 4.352 in N/A 1.075 in N/A 1.175 in N/A 4 N/A CAD
N/A Closed N/A 4.945 in N/A 4.57 in N/A 1.075 in N/A N/A 4 N/A CAD
N/A Closed N/A 4.7 in N/A 4.352 in N/A 1.075 in N/A N/A 4 N/A CAD
N/A Open N/A 4.945 in N/A 4.57 in N/A 1.075 in N/A 1.175 in N/A 4 N/A CAD
N/A Open N/A 4.945 in N/A 4.57 in N/A 1.075 in N/A 1.175 in N/A 4 N/A CAD
1 - 25 of 72 | Results Per Page | View | Unit of Measure
1 2 3