Part Number |
Type |
Cover Diameter A |
B |
Cover Length C1 |
Cover Length C2 |
Number of Bolts |
CAD |
---|---|---|---|---|---|---|---|
EUDR-1 1/4 | Type N/A Open | Cover Diameter A N/A 2.85 in | B N/A | Cover Length C1 N/A 0.995 in | Cover Length C2 N/A 1.095 in | Number of Bolts N/A 4 | CAD N/A |
EUDR-1 7/16 | Type N/A Open | Cover Diameter A N/A 3.345 in | B N/A | Cover Length C1 N/A 0.995 in | Cover Length C2 N/A 1.095 in | Number of Bolts N/A 4 | CAD N/A |
EUDR-35MM | Type N/A Open | Cover Diameter A N/A 3.345 in | B N/A | Cover Length C1 N/A 0.995 in | Cover Length C2 N/A 1.095 in | Number of Bolts N/A 4 | CAD N/A |
EUDR-2 1/4 | Type N/A Open | Cover Diameter A N/A 4.945 in | B N/A 4.57 in | Cover Length C1 N/A 1.075 in | Cover Length C2 N/A 1.175 in | Number of Bolts N/A 4 | CAD N/A |
EUDR-2 3/16 | Type N/A Open | Cover Diameter A N/A 4.7 in | B N/A 4.352 in | Cover Length C1 N/A 1.075 in | Cover Length C2 N/A 1.175 in | Number of Bolts N/A 4 | CAD N/A |
EUDR-2 1/2 | Type N/A Open | Cover Diameter A N/A 4.945 in | B N/A 4.57 in | Cover Length C1 N/A 1.075 in | Cover Length C2 N/A 1.175 in | Number of Bolts N/A 4 | CAD N/A |
EUDR-2 7/16 | Type N/A Open | Cover Diameter A N/A 4.945 in | B N/A 4.57 in | Cover Length C1 N/A 1.075 in | Cover Length C2 N/A 1.175 in | Number of Bolts N/A 4 | CAD N/A |
EUDR-60MM | Type N/A Open | Cover Diameter A N/A 4.945 in | B N/A 4.57 in | Cover Length C1 N/A 1.075 in | Cover Length C2 N/A 1.175 in | Number of Bolts N/A 4 | CAD N/A |
EUDR-65MM | Type N/A Open | Cover Diameter A N/A 4.945 in | B N/A 4.57 in | Cover Length C1 N/A 1.075 in | Cover Length C2 N/A 1.175 in | Number of Bolts N/A 4 | CAD N/A |
EUDR-55MM | Type N/A Open | Cover Diameter A N/A 4.7 in | B N/A 4.352 in | Cover Length C1 N/A 1.075 in | Cover Length C2 N/A 1.175 in | Number of Bolts N/A 4 | CAD N/A |
EUDR-2 11/16 | Type N/A Open | Cover Diameter A N/A 5.65 in | B N/A 5.224 in | Cover Length C1 N/A 1.2 in | Cover Length C2 N/A 1.3 in | Number of Bolts N/A 4 | CAD N/A |
EUDR-3 3/16 | Type N/A Open | Cover Diameter A N/A 6.7 in | B N/A 6.187 in | Cover Length C1 N/A 1.2 in | Cover Length C2 N/A 1.3 in | Number of Bolts N/A 4 | CAD N/A |
EUDR-2 3/4 | Type N/A Open | Cover Diameter A N/A 5.65 in | B N/A 5.224 in | Cover Length C1 N/A 1.2 in | Cover Length C2 N/A 1.3 in | Number of Bolts N/A 4 | CAD N/A |
EUDR-2 15/16 | Type N/A Open | Cover Diameter A N/A 5.65 in | B N/A 5.224 in | Cover Length C1 N/A 1.2 in | Cover Length C2 N/A 1.3 in | Number of Bolts N/A 4 | CAD N/A |
EUDR-3 | Type N/A Open | Cover Diameter A N/A 5.65 in | B N/A 5.224 in | Cover Length C1 N/A 1.2 in | Cover Length C2 N/A 1.3 in | Number of Bolts N/A 4 | CAD N/A |
EUDR-70MM | Type N/A Open | Cover Diameter A N/A 5.65 in | B N/A 5.224 in | Cover Length C1 N/A 1.2 in | Cover Length C2 N/A 1.3 in | Number of Bolts N/A 4 | CAD N/A |
EUDR-75MM | Type N/A Open | Cover Diameter A N/A 5.65 in | B N/A 5.224 in | Cover Length C1 N/A 1.2 in | Cover Length C2 N/A 1.3 in | Number of Bolts N/A 4 | CAD N/A |
EUDR-3 1/4 | Type N/A Open | Cover Diameter A N/A 6.7 in | B N/A 6.187 in | Cover Length C1 N/A 1.2 in | Cover Length C2 N/A 1.3 in | Number of Bolts N/A 4 | CAD N/A |
EUDR-3 7/16 | Type N/A Open | Cover Diameter A N/A 6.7 in | B N/A 6.187 in | Cover Length C1 N/A 1.2 in | Cover Length C2 N/A 1.3 in | Number of Bolts N/A 4 | CAD N/A |
EUDR-3 1/2 | Type N/A Open | Cover Diameter A N/A 6.7 in | B N/A 6.187 in | Cover Length C1 N/A 1.2 in | Cover Length C2 N/A 1.3 in | Number of Bolts N/A 4 | CAD N/A |
EUDR-80MM | Type N/A Open | Cover Diameter A N/A 6.7 in | B N/A 6.187 in | Cover Length C1 N/A 1.2 in | Cover Length C2 N/A 1.3 in | Number of Bolts N/A 4 | CAD N/A |
EUDR-85MM | Type N/A Open | Cover Diameter A N/A 6.7 in | B N/A 6.187 in | Cover Length C1 N/A 1.2 in | Cover Length C2 N/A 1.3 in | Number of Bolts N/A 4 | CAD N/A |
EUDR-90MM | Type N/A Open | Cover Diameter A N/A 6.7 in | B N/A 6.187 in | Cover Length C1 N/A 1.2 in | Cover Length C2 N/A 1.3 in | Number of Bolts N/A 4 | CAD N/A |
EUDR-3 15/16 | Type N/A Open | Cover Diameter A N/A 7.43 in | B N/A 6.892 in | Cover Length C1 N/A 1.325 in | Cover Length C2 N/A 1.425 in | Number of Bolts N/A 4 | CAD N/A |
EUDR-4 | Type N/A Open | Cover Diameter A N/A 7.43 in | B N/A 6.892 in | Cover Length C1 N/A 1.325 in | Cover Length C2 N/A 1.425 in | Number of Bolts N/A 4 | CAD N/A |