Part Number |
Bearing Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|
UCP201 | Bearing Number N/A UC201 | Shaft Size d N/A 12 mm | Total Width N/A 38 mm1.496 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf | CAD N/A |
UCP201-8 | Bearing Number N/A UC201-8 | Shaft Size d N/A 0.5000 in | Total Width N/A 38 mm1.496 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf | CAD N/A |
UCP202 | Bearing Number N/A UC202 | Shaft Size d N/A 15 mm | Total Width N/A 38 mm1.496 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf | CAD N/A |
UCP202-10 | Bearing Number N/A UC202-10 | Shaft Size d N/A 0.6250 in | Total Width N/A 38 mm1.496 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf | CAD N/A |
UCP203 | Bearing Number N/A UC203 | Shaft Size d N/A 17 mm | Total Width N/A 38 mm1.496 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf | CAD N/A |
UCP204 | Bearing Number N/A UC204 | Shaft Size d N/A 20 mm | Total Width N/A 38 mm1.496 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf | CAD N/A |
UCP204-12 | Bearing Number N/A UC204-12 | Shaft Size d N/A 0.7500 in | Total Width N/A 38 mm1.496 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf | CAD N/A |
UCP205 | Bearing Number N/A UC205 | Shaft Size d N/A 25 mm | Total Width N/A 38 mm1.496 in | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf | CAD N/A |
UCP205-14 | Bearing Number N/A UC205-14 | Shaft Size d N/A 0.8750 in | Total Width N/A 38 mm1.496 in | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf | CAD N/A |
UCP205-15 | Bearing Number N/A UC205-15 | Shaft Size d N/A 0.9375 in | Total Width N/A 38 mm1.496 in | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf | CAD N/A |
UCP205-16 | Bearing Number N/A UC205-16 | Shaft Size d N/A 1.0000 in | Total Width N/A 38 mm1.496 in | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf | CAD N/A |
UCP206 | Bearing Number N/A UC206 | Shaft Size d N/A 30 mm | Total Width N/A 48 mm1.89 in | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4385 lbf | CAD N/A |
UCP206-18 | Bearing Number N/A UC206-18 | Shaft Size d N/A 1.1250 in | Total Width N/A 48 mm1.89 in | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4385 lbf | CAD N/A |
UCP206-19 | Bearing Number N/A UC206-19 | Shaft Size d N/A 1.1875 in | Total Width N/A 48 mm1.89 in | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4385 lbf | CAD N/A |
UCP206-20 | Bearing Number N/A UC206-20 | Shaft Size d N/A 1.2500 in | Total Width N/A 48 mm1.89 in | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4385 lbf | CAD N/A |
UCP207 | Bearing Number N/A UC207 | Shaft Size d N/A 35 mm | Total Width N/A 48 mm1.89 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf | CAD N/A |
UCP207-20 | Bearing Number N/A UC207-20 | Shaft Size d N/A 1.2500 in | Total Width N/A 48 mm1.89 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf | CAD N/A |
UCP207-21 | Bearing Number N/A UC207-21 | Shaft Size d N/A 1.3125 in | Total Width N/A 48 mm1.89 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf | CAD N/A |
UCP207-22 | Bearing Number N/A UC207-22 | Shaft Size d N/A 1.3750 in | Total Width N/A 48 mm1.89 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf | CAD N/A |
UCP207-23 | Bearing Number N/A UC207-23 | Shaft Size d N/A 1 7/16 in | Total Width N/A 48 mm1.89 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf | CAD N/A |
UCP208 | Bearing Number N/A UC208 | Shaft Size d N/A 40 mm | Total Width N/A 54 mm2.126 in | Static Load Rating N/A 17800 N4002 lbf | Dynamic Load Rating N/A 29100 N6542 lbf | CAD N/A |
UCP208-24 | Bearing Number N/A UC208-24 | Shaft Size d N/A 1 1/2 in | Total Width N/A 54 mm2.126 in | Static Load Rating N/A 17800 N4002 lbf | Dynamic Load Rating N/A 29100 N6542 lbf | CAD N/A |
UCP208-25 | Bearing Number N/A UC208-25 | Shaft Size d N/A 1.5625 in | Total Width N/A 54 mm2.126 in | Static Load Rating N/A 17800 N4002 lbf | Dynamic Load Rating N/A 29100 N6542 lbf | CAD N/A |
UCP209 | Bearing Number N/A UC209 | Shaft Size d N/A 45 mm | Total Width N/A 54 mm2.126 in | Static Load Rating N/A 21300 N4788 lbf | Dynamic Load Rating N/A 34100 N7666 lbf | CAD N/A |
UCP209-26 | Bearing Number N/A UC209-26 | Shaft Size d N/A 1 5/8 in | Total Width N/A 54 mm2.126 in | Static Load Rating N/A 21300 N4788 lbf | Dynamic Load Rating N/A 34100 N7666 lbf | CAD N/A |