Part Number |
Bearing Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|
UCP209-28 | Bearing Number N/A UC209-28 | Shaft Size d N/A 1 3/4 in | Total Width N/A 54 mm2.126 in | Static Load Rating N/A 21300 N4788 lbf | Dynamic Load Rating N/A 34100 N7666 lbf | CAD N/A |
UCP209 | Bearing Number N/A UC209 | Shaft Size d N/A 45 mm | Total Width N/A 54 mm2.126 in | Static Load Rating N/A 21300 N4788 lbf | Dynamic Load Rating N/A 34100 N7666 lbf | CAD N/A |
UCP210-30 | Bearing Number N/A UC210-30 | Shaft Size d N/A 1.8750 in | Total Width N/A 60 mm2.362 in | Static Load Rating N/A 23300 N5238 lbf | Dynamic Load Rating N/A 35100 N7891 lbf | CAD N/A |
UCP210-31 | Bearing Number N/A UC210-31 | Shaft Size d N/A 1 15/16 in | Total Width N/A 60 mm2.362 in | Static Load Rating N/A 23300 N5238 lbf | Dynamic Load Rating N/A 35100 N7891 lbf | CAD N/A |
UCP210 | Bearing Number N/A UC210 | Shaft Size d N/A 50 mm | Total Width N/A 60 mm2.362 in | Static Load Rating N/A 23300 N5238 lbf | Dynamic Load Rating N/A 35100 N7891 lbf | CAD N/A |
UCP210-32 | Bearing Number N/A UC210-32 | Shaft Size d N/A 2 in | Total Width N/A 60 mm2.362 in | Static Load Rating N/A 23300 N5238 lbf | Dynamic Load Rating N/A 35100 N7891 lbf | CAD N/A |
UCP211-34 | Bearing Number N/A UC211-34 | Shaft Size d N/A 2.1250 in | Total Width N/A 60 mm2.362 in | Static Load Rating N/A 29400 N6609 lbf | Dynamic Load Rating N/A 43400 N9757 lbf | CAD N/A |
UCP211 | Bearing Number N/A UC211 | Shaft Size d N/A 55 mm | Total Width N/A 60 mm2.362 in | Static Load Rating N/A 29400 N6609 lbf | Dynamic Load Rating N/A 43400 N9757 lbf | CAD N/A |
UCP211-35 | Bearing Number N/A UC211-35 | Shaft Size d N/A 2 3/16 in | Total Width N/A 60 mm2.362 in | Static Load Rating N/A 29400 N6609 lbf | Dynamic Load Rating N/A 43400 N9757 lbf | CAD N/A |
UCP211-32 | Bearing Number N/A UC211-32 | Shaft Size d N/A 2 in | Total Width N/A 60 mm2.362 in | Static Load Rating N/A 29400 N6609 lbf | Dynamic Load Rating N/A 43400 N9757 lbf | CAD N/A |
UCP212-36 | Bearing Number N/A UC212-36 | Shaft Size d N/A 2 1/4 in | Total Width N/A 70 mm2.7560 in | Static Load Rating N/A 36200 N8138 lbf | Dynamic Load Rating N/A 52400 N11780 lbf | CAD N/A |
UCP212 | Bearing Number N/A UC212 | Shaft Size d N/A 60 mm | Total Width N/A 70 mm2.7560 in | Static Load Rating N/A 36200 N8138 lbf | Dynamic Load Rating N/A 52400 N11780 lbf | CAD N/A |
UCP212-38 | Bearing Number N/A UC212-38 | Shaft Size d N/A 2.375 in | Total Width N/A 70 mm2.7560 in | Static Load Rating N/A 36200 N8138 lbf | Dynamic Load Rating N/A 52400 N11780 lbf | CAD N/A |
UCP212-39 | Bearing Number N/A UC212-39 | Shaft Size d N/A 2 7/16 in | Total Width N/A 70 mm2.7560 in | Static Load Rating N/A 36200 N8138 lbf | Dynamic Load Rating N/A 52400 N11780 lbf | CAD N/A |
UCP213-40 | Bearing Number N/A UC213-40 | Shaft Size d N/A 2 1/2 in | Total Width N/A 70 mm2.7560 in | Static Load Rating N/A 40100 N9015 lbf | Dynamic Load Rating N/A 57200 N12859 lbf | CAD N/A |
UCP213 | Bearing Number N/A UC213 | Shaft Size d N/A 65 mm | Total Width N/A 70 mm2.7560 in | Static Load Rating N/A 40100 N9015 lbf | Dynamic Load Rating N/A 57200 N12859 lbf | CAD N/A |
UCP214-44 | Bearing Number N/A UC214-44 | Shaft Size d N/A 2 3/4 in | Total Width N/A 72.000 mm2.835 in | Static Load Rating N/A 44100 N9914 lbf | Dynamic Load Rating N/A 62200 N13983 lbf | CAD N/A |
UCP214 | Bearing Number N/A UC214 | Shaft Size d N/A 70 mm | Total Width N/A 72.000 mm2.835 in | Static Load Rating N/A 44100 N9914 lbf | Dynamic Load Rating N/A 62200 N13983 lbf | CAD N/A |
UCP215-47 | Bearing Number N/A UC215-47 | Shaft Size d N/A 2 15/16 in | Total Width N/A 74 mm2.913 in | Static Load Rating N/A 48300 N10858 lbf | Dynamic Load Rating N/A 67400 N15152 lbf | CAD N/A |
UCP215 | Bearing Number N/A UC215 | Shaft Size d N/A 75 mm | Total Width N/A 74 mm2.913 in | Static Load Rating N/A 48300 N10858 lbf | Dynamic Load Rating N/A 67400 N15152 lbf | CAD N/A |
UCP215-48 | Bearing Number N/A UC215-48 | Shaft Size d N/A 3 in | Total Width N/A 74 mm2.913 in | Static Load Rating N/A 48300 N10858 lbf | Dynamic Load Rating N/A 67400 N15152 lbf | CAD N/A |
UCP216-50 | Bearing Number N/A UC216-50 | Shaft Size d N/A 3.1250 in | Total Width N/A 78 mm3.071 in | Static Load Rating N/A 53000 N11915 lbf | Dynamic Load Rating N/A 72700 N16344 lbf | CAD N/A |
UCP216 | Bearing Number N/A UC216 | Shaft Size d N/A 80 mm | Total Width N/A 78 mm3.071 in | Static Load Rating N/A 53000 N11915 lbf | Dynamic Load Rating N/A 72700 N16344 lbf | CAD N/A |
UCP217-52 | Bearing Number N/A UC217-52 | Shaft Size d N/A 3 1/4 in | Total Width N/A 83 mm3.268 in | Static Load Rating N/A 61900 N13916 lbf | Dynamic Load Rating N/A 84000 N18884 lbf | CAD N/A |
UCP217 | Bearing Number N/A UC217 | Shaft Size d N/A 85 mm | Total Width N/A 83 mm3.268 in | Static Load Rating N/A 61900 N13916 lbf | Dynamic Load Rating N/A 84000 N18884 lbf | CAD N/A |