Batch CAD Cart (0)
  • Cart is empty

●   UCFC piloted flanged units are suggested for industrial applications where normal loads are encountered.
●   UCFC piloted round flanged units ensure accurate mounting fits and provide better support for heavy loads.
●   Each unit comes assembled and ready for mounting, using bolts through the flange.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UCFC series Mounted Bearings feature the Timken set screw locking (UC) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for industrial applications involving wet or dirty environments.
●   Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
51 - 52 of 52 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Size d (mm)

Shaft Size d (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Bearing Number

Shaft Size d

Static Load Rating

Dynamic Load Rating

CAD

Sort by
N/A UC217 N/A 85 mm N/A 61900 N13916 lbf N/A 84000 N18884 lbf N/A CAD
N/A UC218 N/A 90 mm N/A 71500 N16074 lbf N/A 96100 N21604 lbf N/A CAD
51 - 52 of 52 | Results Per Page | View | Unit of Measure
1 2 3