Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|
UC201 | Shaft Size d N/A 12 mm | Outside Diameter N/A 47.000 mm1.8500 in | Total Width N/A 31 mm1.22 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf | CAD N/A |
UC201-8 | Shaft Size d N/A 0.5000 in | Outside Diameter N/A 47.000 mm1.8500 in | Total Width N/A 31 mm1.22 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf | CAD N/A |
UC202 | Shaft Size d N/A 15.000 mm | Outside Diameter N/A 47.000 mm1.8500 in | Total Width N/A 31 mm1.22 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf | CAD N/A |
UC202-10 | Shaft Size d N/A 0.6250 in | Outside Diameter N/A 47.000 mm1.8500 in | Total Width N/A 31 mm1.22 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf | CAD N/A |
UC203 | Shaft Size d N/A 17.000 mm | Outside Diameter N/A 47.000 mm1.8500 in | Total Width N/A 31 mm1.22 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf | CAD N/A |
UC204-12 | Shaft Size d N/A 0.7500 in | Outside Diameter N/A 47.000 mm1.8500 in | Total Width N/A 31 mm1.22 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf | CAD N/A |
UC204 | Shaft Size d N/A 20.000 mm | Outside Diameter N/A 47.000 mm1.8500 in | Total Width N/A 31 mm1.22 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf | CAD N/A |
UC205-14 | Shaft Size d N/A 0.8750 in | Outside Diameter N/A 52.000 mm2.0470 in | Total Width N/A 34.1 mm1.343 in | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf | CAD N/A |
UC205-15 | Shaft Size d N/A 0.9375 in | Outside Diameter N/A 52.000 mm2.0470 in | Total Width N/A 34.1 mm1.343 in | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf | CAD N/A |
UC205 | Shaft Size d N/A 25.000 mm | Outside Diameter N/A 52.000 mm2.0470 in | Total Width N/A 34.1 mm1.343 in | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf | CAD N/A |
UC205-16 | Shaft Size d N/A 1.0000 in | Outside Diameter N/A 52.000 mm2.0470 in | Total Width N/A 34.1 mm1.343 in | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf | CAD N/A |
UC206-18 | Shaft Size d N/A 1.1250 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 38.100 mm1.5000 in | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4385 lbf | CAD N/A |
UC206 | Shaft Size d N/A 30 mm | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 38.100 mm1.5000 in | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4385 lbf | CAD N/A |
UC206-19 | Shaft Size d N/A 1.1875 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 38.100 mm1.5000 in | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4385 lbf | CAD N/A |
UC206-20 | Shaft Size d N/A 1.2500 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 38.100 mm1.5000 in | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4385 lbf | CAD N/A |
UC207-20 | Shaft Size d N/A 1.2500 in | Outside Diameter N/A 72.000 mm2.835 in | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf | CAD N/A |
UC207-21 | Shaft Size d N/A 1.3125 in | Outside Diameter N/A 72.000 mm2.835 in | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf | CAD N/A |
UC207-22 | Shaft Size d N/A 1.3750 in | Outside Diameter N/A 72.000 mm2.835 in | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf | CAD N/A |
UC207 | Shaft Size d N/A 35.000 mm | Outside Diameter N/A 72.000 mm2.835 in | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf | CAD N/A |
UC207-23 | Shaft Size d N/A 1.4375 in | Outside Diameter N/A 72.000 mm2.835 in | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf | CAD N/A |
UC208-24 | Shaft Size d N/A 1.5 in | Outside Diameter N/A 80 mm3.150 in | Total Width N/A 49.2 mm1.937 in | Static Load Rating N/A 17800 N4002 lbf | Dynamic Load Rating N/A 29100 N6542 lbf | CAD N/A |
UC208-25 | Shaft Size d N/A 1.5625 in | Outside Diameter N/A 80 mm3.150 in | Total Width N/A 49.2 mm1.937 in | Static Load Rating N/A 17800 N4002 lbf | Dynamic Load Rating N/A 29100 N6542 lbf | CAD N/A |
UC208 | Shaft Size d N/A 40 mm | Outside Diameter N/A 80 mm3.150 in | Total Width N/A 49.2 mm1.937 in | Static Load Rating N/A 17800 N4002 lbf | Dynamic Load Rating N/A 29100 N6542 lbf | CAD N/A |
UC209-26 | Shaft Size d N/A 1.6250 in | Outside Diameter N/A 85.000 mm3.3460 in | Total Width N/A 49.2 mm1.937 in | Static Load Rating N/A 21300 N4788 lbf | Dynamic Load Rating N/A 34100 N7666 lbf | CAD N/A |
UC209-27 | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 85.000 mm3.3460 in | Total Width N/A 49.2 mm1.937 in | Static Load Rating N/A 21300 N4788 lbf | Dynamic Load Rating N/A 34100 N7666 lbf | CAD N/A |