Batch CAD Cart (0)
  • Cart is empty
26 - 50 of 64 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore Size  (in)

Lovejoy® Grid Coupling Size

Part Number

Item Name

Description 

Bore Size 

Lovejoy® Grid Coupling Size

Length thru Bore

Dimension HD

CAD

Sort by
N/A Shaft Hub w/ Keyway N/A 1040 SHAFT HUB 1-5/8 3/8KW N/A 1 5/8 in N/A 1040 N/A 0.175 in N/A 3.090 in78.49 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1040 SHAFT HUB 1-7/8 1/2KW N/A 1 7/8 in N/A 1040 N/A 0.175 in N/A 3.090 in78.49 mm N/A
N/A Shaft Hub w/ Keyway N/A 1040 SHAFT HUB 2-1/8 1/2KW N/A 2 1/8 in N/A 1040 N/A 0.175 in N/A 3.090 in78.49 mm N/A
N/A Shaft Hub w/ Keyway N/A 1050 SHAFT HUB 1-1/8 1/4KW N/A 1 1/8 in N/A 1050 N/A 0.194 in N/A 3.440 in87.38 mm N/A
N/A Shaft Hub w/ Keyway N/A 1050 SHAFT HUB 1-1/4 1/4KW N/A 1 1/4 in N/A 1050 N/A 0.194 in N/A 3.440 in87.38 mm N/A
N/A Shaft Hub w/ Keyway N/A 1050 SHAFT HUB 1-3/8 5/16KW N/A 1 3/8 in N/A 1050 N/A 0.194 in N/A 3.440 in87.38 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1050 SHAFT HUB 1-5/8 3/8KW N/A 1 5/8 in N/A 1050 N/A 0.194 in N/A 3.440 in87.38 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1050 SHAFT HUB 1-3/4 3/8KW N/A 1 3/4 in N/A 1050 N/A 0.194 in N/A 3.440 in87.38 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1050 SHAFT HUB 1-7/8 1/2KW N/A 1 7/8 in N/A 1050 N/A 0.194 in N/A 3.440 in87.38 mm N/A
N/A Shaft Hub w/ Keyway N/A 1050 SHAFT HUB 2" 1/2X1/4KW N/A 2 in N/A 1050 N/A 0.194 in N/A 3.440 in87.38 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1050 SHAFT HUB 2-1/8 1/2KW N/A 2 1/8 in N/A 1050 N/A 0.194 in N/A 3.440 in87.38 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1050 SHAFT HUB 2-3/8 5/8KW N/A 2 3/8 in N/A 1050 N/A 0.194 in N/A 3.440 in87.38 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1060 SHAFT HUB 1-1/4 1/4KW N/A 1 1/4 in N/A 1060 N/A 0.224 in N/A 4.060 in103.12 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1060 SHAFT HUB 1-1/2 3/8KW N/A 1 1/2 in N/A 1060 N/A 0.224 in N/A 4.060 in103.12 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1060 SHAFT HUB 1-5/8 3/8KW N/A 1 5/8 in N/A 1060 N/A 0.224 in N/A 4.060 in103.12 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1060 SHAFT HUB 1-3/4 3/8KW N/A 1 3/4 in N/A 1060 N/A 0.224 in N/A 4.060 in103.12 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1060 SHAFT HUB 1-7/8 1/2KW N/A 1 7/8 in N/A 1060 N/A 0.224 in N/A 4.060 in103.12 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1060 SHAFT HUB 2-1/8 1/2KW N/A 2 1/8 in N/A 1060 N/A 0.224 in N/A 4.060 in103.12 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1060 SHAFT HUB 2-3/8 5/8KW N/A 2 3/8 in N/A 1060 N/A 0.224 in N/A 4.060 in103.12 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1070 SHAFT HUB 1-5/8 3/8KW N/A 1 5/8 in N/A 1070 N/A 0.236 in N/A 4.310 in109.47 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1070 SHAFT HUB 1-3/4 3/8KW N/A 1 3/4 in N/A 1070 N/A 0.236 in N/A 4.310 in109.47 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1070 SHAFT HUB 1-7/8 1/2KW N/A 1 7/8 in N/A 1070 N/A 0.236 in N/A 4.310 in109.47 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1070 SHAFT HUB 2 1/8 1/2KW N/A 2 1/8 in N/A 1070 N/A 0.236 in N/A 4.310 in109.47 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1070 SHAFT HUB 2-3/8 5/8KW N/A 2 3/8 in N/A 1070 N/A 0.236 in N/A 4.310 in109.47 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1070 SHAFT HUB 2-7/8 3/4KW N/A 2 7/8 in N/A 1070 N/A 0.236 in N/A 4.310 in109.47 mm N/A CAD
26 - 50 of 64 | Results Per Page | View | Unit of Measure
1 2 3