Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
51 - 64 of 64 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size  (in)

Lovejoy® Grid Coupling Size

Part Number

Item Name

Description 

Bore Size 

Lovejoy® Grid Coupling Size

Length thru Bore

Dimension HD

CAD

69790406550 N/A Shaft Hub w/ Keyway N/A 1090-SHAFT HUB-2-3/8-5/8X5/16KW N/A 2 3/8 in N/A 1090 N/A 0.325 in N/A 5.620 in142.75 mm N/A CAD Icon (for items table)
69790406551 N/A Shaft Hub w/ Keyway N/A 1090-SHAFT HUB-2-7/8-3/4X3/8KW N/A 2 7/8 in N/A 1090 N/A 0.325 in N/A 5.620 in142.75 mm N/A CAD Icon (for items table)
69790406552 N/A Shaft Hub w/ Keyway N/A 1090-SHAFT HUB-3"-3/4X3/8KW N/A 3 in N/A 1090 N/A 0.325 in N/A 5.620 in142.75 mm N/A CAD Icon (for items table)
69790406553 N/A Shaft Hub w/ Keyway N/A 1090-SHAFT HUB-3-3/8-7/8X7/16KW N/A 3 3/8 in N/A 1090 N/A 0.325 in N/A 5.620 in142.75 mm N/A CAD Icon (for items table)
69790406554 N/A Shaft Hub w/ Keyway N/A 1090-SHAFT HUB-3-7/8-1"X1/2KW N/A 3 7/8 in N/A 1090 N/A 0.325 in N/A 5.620 in142.75 mm N/A CAD Icon (for items table)
69790406555 N/A Shaft Hub w/ Keyway N/A 1090-SHAFT HUB-4"-1"X1/2KW N/A 4 in N/A 1090 N/A 0.325 in N/A 5.620 in142.75 mm N/A CAD Icon (for items table)
69790406235 N/A Shaft Solid Hub N/A 1020-SHAFT HUB-SOLID N/A N/A 1020 N/A 0.133 in N/A 2.060 in52.32 mm N/A CAD Icon (for items table)
69790406236 N/A Shaft Solid Hub N/A 1030-SHAFT HUB-SOLID N/A N/A 1030 N/A 0.145 in N/A 2.340 in59.44 mm N/A CAD Icon (for items table)
69790406237 N/A Shaft Solid Hub N/A 1040-SHAFT HUB-SOLID N/A N/A 1040 N/A 0.175 in N/A 3.090 in78.49 mm N/A CAD Icon (for items table)
69790406238 N/A Shaft Solid Hub N/A 1050-SHAFT HUB-SOLID N/A N/A 1050 N/A 0.194 in N/A 3.440 in87.38 mm N/A CAD Icon (for items table)
69790406239 N/A Shaft Solid Hub N/A 1060-SHAFT HUB-SOLID N/A N/A 1060 N/A 0.224 in N/A 4.060 in103.12 mm N/A CAD Icon (for items table)
69790406240 N/A Shaft Solid Hub N/A 1070-SHAFT HUB-SOLID N/A N/A 1070 N/A 0.236 in N/A 4.310 in109.47 mm N/A CAD Icon (for items table)
69790406241 N/A Shaft Solid Hub N/A 1080-SHAFT HUB-SOLID N/A N/A 1080 N/A 0.276 in N/A 4.810 in122.17 mm N/A CAD Icon (for items table)
69790406242 N/A Shaft Solid Hub N/A 1090-SHAFT HUB-SOLID N/A N/A 1090 N/A 0.325 in N/A 5.620 in142.75 mm N/A CAD Icon (for items table)
51 - 64 of 64 | Results Per Page | View | Unit of Measure
1 2