Part Number |
Item Name |
Description |
Bore Size |
Set Screw Style Coupling Size (Dimension T) |
Keyway Size (W x D) |
Length thru Bore |
Lovejoy® Grid Coupling Size |
CAD |
---|---|---|---|---|---|---|---|---|
69790405533 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1110 HUB 3.1220/3.1235 KW&PH | Bore Size N/A 3 1/8 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 3/4 x 3/8 in | Length thru Bore N/A 5.00 in127.00 mm | Lovejoy® Grid Coupling Size N/A 1110 | CAD N/A |
69790405543 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1120 HUB 3.1220/3.1235 KW&PH | Bore Size N/A 3 1/8 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 3/4 x 3/8 in | Length thru Bore N/A 5.880 in149.35 mm | Lovejoy® Grid Coupling Size N/A 1120 | CAD N/A |
69790405529 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1100 HUB 3.7470/3.7485 KW&PH | Bore Size N/A 3 3/4 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 7/8 x 7/16 in | Length thru Bore N/A 4.750 in120.65 mm | Lovejoy® Grid Coupling Size N/A 1100 | CAD N/A |
69790405538 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1110 HUB 3.7470/3.7485 KW&PH | Bore Size N/A 3 3/4 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 7/8 x 7/16 in | Length thru Bore N/A 5.00 in127.00 mm | Lovejoy® Grid Coupling Size N/A 1110 | CAD N/A |
69790405548 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1120 HUB 3.7470/3.7485 KW&PH | Bore Size N/A 3 3/4 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 7/8 x 7/16 in | Length thru Bore N/A 5.880 in149.35 mm | Lovejoy® Grid Coupling Size N/A 1120 | CAD N/A |
69790405555 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1130 HUB 3.7470/3.7485 KW&PH | Bore Size N/A 3 3/4 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 7/8 x 7/16 in | Length thru Bore N/A 6.380 in162.05 mm | Lovejoy® Grid Coupling Size N/A 1130 | CAD N/A |
69790405516 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1090 HUB 3-3/8 7/8X7/16KW | Bore Size N/A 3 3/8 in | Set Screw Style Coupling Size (Dimension T) N/A 5/16-18 | Keyway Size (W x D) N/A 7/8 x 7/16 in | Length thru Bore N/A 3.880 in98.55 mm | Lovejoy® Grid Coupling Size N/A 1090 | CAD N/A |
69790405526 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1100 HUB 3.3720/3.3735 KW&PH | Bore Size N/A 3 3/8 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 7/8 x 7/16 in | Length thru Bore N/A 4.750 in120.65 mm | Lovejoy® Grid Coupling Size N/A 1100 | CAD N/A |
69790405535 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1110 HUB 3.3720/3.3735 KW&PH | Bore Size N/A 3 3/8 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 7/8 x 7/16 in | Length thru Bore N/A 5.00 in127.00 mm | Lovejoy® Grid Coupling Size N/A 1110 | CAD N/A |
69790405545 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1120 HUB 3.3720/3.3735 KW&PH | Bore Size N/A 3 3/8 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 7/8 x 7/16 in | Length thru Bore N/A 5.880 in149.35 mm | Lovejoy® Grid Coupling Size N/A 1120 | CAD N/A |
69790405528 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1100 HUB 3.6220/3.6235 KW&PH | Bore Size N/A 3 5/8 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 7/8 x 7/16 in | Length thru Bore N/A 4.750 in120.65 mm | Lovejoy® Grid Coupling Size N/A 1100 | CAD N/A |
69790405537 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1110 HUB 3.6220/3.6235 KW&PH | Bore Size N/A 3 5/8 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 7/8 x 7/16 in | Length thru Bore N/A 5.00 in127.00 mm | Lovejoy® Grid Coupling Size N/A 1110 | CAD N/A |
69790405547 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1120 HUB 3.6220/3.6235 KW&PH | Bore Size N/A 3 5/8 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 7/8 x 7/16 in | Length thru Bore N/A 5.880 in149.35 mm | Lovejoy® Grid Coupling Size N/A 1120 | CAD N/A |
69790405554 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1130 HUB 3.6220/3.6235 KW&PH | Bore Size N/A 3 5/8 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 7/8 x 7/16 in | Length thru Bore N/A 6.380 in162.05 mm | Lovejoy® Grid Coupling Size N/A 1130 | CAD N/A |
69790406158 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1090 HUB 3-7/16 7/8X7/16KW | Bore Size N/A 3 7/16 in | Set Screw Style Coupling Size (Dimension T) N/A 5/16-18 | Keyway Size (W x D) N/A 7/8 x 7/16 in | Length thru Bore N/A 3.880 in98.55 mm | Lovejoy® Grid Coupling Size N/A 1090 | CAD N/A |
69790405530 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1100 HUB 3.8720/3.8735 KW&PH | Bore Size N/A 3 7/8 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 1 x 1/2 in | Length thru Bore N/A 4.750 in120.65 mm | Lovejoy® Grid Coupling Size N/A 1100 | CAD N/A |
69790405539 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1110 HUB 3.8720/3.8735 KW&PH | Bore Size N/A 3 7/8 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 1 x 1/2 in | Length thru Bore N/A 5.00 in127.00 mm | Lovejoy® Grid Coupling Size N/A 1110 | CAD N/A |
69790405549 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1120 HUB 3.8720/3.8735 KW&PH | Bore Size N/A 3 7/8 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 1 x 1/2 in | Length thru Bore N/A 5.880 in149.35 mm | Lovejoy® Grid Coupling Size N/A 1120 | CAD N/A |
69790405556 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1130 HUB 3.8720/3.8735 KW&PH | Bore Size N/A 3 7/8 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 1 x 1/2 in | Length thru Bore N/A 6.380 in162.05 mm | Lovejoy® Grid Coupling Size N/A 1130 | CAD N/A |
69790405562 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1140 HUB 3.8720/3.8735 KW&PH | Bore Size N/A 3 7/8 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 1 x 1/2 in | Length thru Bore N/A 7.250 in184.15 mm | Lovejoy® Grid Coupling Size N/A 1140 | CAD N/A |
69790405460 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1020 HUB 3/4 3/16X3/32KW | Bore Size N/A 3/4 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1020 | CAD N/A |
69790405465 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1030 HUB 3/4 3/16X3/32KW | Bore Size N/A 3/4 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1030 | CAD N/A |
69790406140 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1040 HUB 3/4 3/16X3/32KW | Bore Size N/A 3/4 in | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 2.000 in50.80 mm | Lovejoy® Grid Coupling Size N/A 1040 | CAD N/A |
69790405531 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1100 HUB 3.9970/3.9985 KW&PH | Bore Size N/A 4 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 1 x 1/2 in | Length thru Bore N/A 4.750 in120.65 mm | Lovejoy® Grid Coupling Size N/A 1100 | CAD N/A |
69790405540 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1110 HUB 3.9970/3.9985 KW&PH | Bore Size N/A 4 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 1 x 1/2 in | Length thru Bore N/A 5.00 in127.00 mm | Lovejoy® Grid Coupling Size N/A 1110 | CAD N/A |