Part Number |
Item Name |
Description |
Bore Size |
Set Screw Style Coupling Size (Dimension T) |
Keyway Size (W x D) |
Length thru Bore |
Lovejoy® Grid Coupling Size |
CAD |
---|---|---|---|---|---|---|---|---|
69790405520 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1100 HUB 2.6230/2.6240 KW&PH | Bore Size N/A 2 5/8 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 5/8 x 5/16 in | Length thru Bore N/A 4.750 in120.65 mm | Lovejoy® Grid Coupling Size N/A 1100 | CAD N/A |
69790405521 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1100 HUB 2.7480/2.7490 KW&PH | Bore Size N/A 2 3/4 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 5/8 x 5/16 in | Length thru Bore N/A 4.750 in120.65 mm | Lovejoy® Grid Coupling Size N/A 1100 | CAD N/A |
69790405522 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1100 HUB 2.8730/2.8740 KW&PH | Bore Size N/A 2 7/8 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 3/4 x 3/8 in | Length thru Bore N/A 4.750 in120.65 mm | Lovejoy® Grid Coupling Size N/A 1100 | CAD N/A |
69790405523 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1100 HUB 2.9980/2.9990 KW&PH | Bore Size N/A 3 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 3/4 x 3/8 in | Length thru Bore N/A 4.750 in120.65 mm | Lovejoy® Grid Coupling Size N/A 1100 | CAD N/A |
69790405524 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1100 HUB 3.1220/3.1235 KW&PH | Bore Size N/A 3 1/8 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 3/4 x 3/8 in | Length thru Bore N/A 4.750 in120.65 mm | Lovejoy® Grid Coupling Size N/A 1100 | CAD N/A |
69790405525 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1100 HUB 3.2470/3.2485 KW&PH | Bore Size N/A 3 1/4 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 3/4 x 3/8 in | Length thru Bore N/A 4.750 in120.65 mm | Lovejoy® Grid Coupling Size N/A 1100 | CAD N/A |
69790405526 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1100 HUB 3.3720/3.3735 KW&PH | Bore Size N/A 3 3/8 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 7/8 x 7/16 in | Length thru Bore N/A 4.750 in120.65 mm | Lovejoy® Grid Coupling Size N/A 1100 | CAD N/A |
69790405527 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1100 HUB 3.4970/3.4985 KW&PH | Bore Size N/A 3 1/2 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 7/8 x 7/16 in | Length thru Bore N/A 4.750 in120.65 mm | Lovejoy® Grid Coupling Size N/A 1100 | CAD N/A |
69790405528 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1100 HUB 3.6220/3.6235 KW&PH | Bore Size N/A 3 5/8 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 7/8 x 7/16 in | Length thru Bore N/A 4.750 in120.65 mm | Lovejoy® Grid Coupling Size N/A 1100 | CAD N/A |
69790405529 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1100 HUB 3.7470/3.7485 KW&PH | Bore Size N/A 3 3/4 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 7/8 x 7/16 in | Length thru Bore N/A 4.750 in120.65 mm | Lovejoy® Grid Coupling Size N/A 1100 | CAD N/A |
69790405530 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1100 HUB 3.8720/3.8735 KW&PH | Bore Size N/A 3 7/8 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 1 x 1/2 in | Length thru Bore N/A 4.750 in120.65 mm | Lovejoy® Grid Coupling Size N/A 1100 | CAD N/A |
69790405531 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1100 HUB 3.9970/3.9985 KW&PH | Bore Size N/A 4 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 1 x 1/2 in | Length thru Bore N/A 4.750 in120.65 mm | Lovejoy® Grid Coupling Size N/A 1100 | CAD N/A |
69790405532 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1110 HUB 2.9980/2.9990 KW&PH | Bore Size N/A 3 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 3/4 x 3/8 in | Length thru Bore N/A 5.00 in127.00 mm | Lovejoy® Grid Coupling Size N/A 1110 | CAD N/A |
69790405533 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1110 HUB 3.1220/3.1235 KW&PH | Bore Size N/A 3 1/8 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 3/4 x 3/8 in | Length thru Bore N/A 5.00 in127.00 mm | Lovejoy® Grid Coupling Size N/A 1110 | CAD N/A |
69790405534 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1110 HUB 3.2470/3.2485 KW&PH | Bore Size N/A 3 1/4 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 3/4 x 3/8 in | Length thru Bore N/A 5.00 in127.00 mm | Lovejoy® Grid Coupling Size N/A 1110 | CAD N/A |
69790405535 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1110 HUB 3.3720/3.3735 KW&PH | Bore Size N/A 3 3/8 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 7/8 x 7/16 in | Length thru Bore N/A 5.00 in127.00 mm | Lovejoy® Grid Coupling Size N/A 1110 | CAD N/A |
69790405536 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1110 HUB 3.4970/3.4985 KW&PH | Bore Size N/A 3 1/2 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 7/8 x 7/16 in | Length thru Bore N/A 5.00 in127.00 mm | Lovejoy® Grid Coupling Size N/A 1110 | CAD N/A |
69790405537 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1110 HUB 3.6220/3.6235 KW&PH | Bore Size N/A 3 5/8 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 7/8 x 7/16 in | Length thru Bore N/A 5.00 in127.00 mm | Lovejoy® Grid Coupling Size N/A 1110 | CAD N/A |
69790405538 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1110 HUB 3.7470/3.7485 KW&PH | Bore Size N/A 3 3/4 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 7/8 x 7/16 in | Length thru Bore N/A 5.00 in127.00 mm | Lovejoy® Grid Coupling Size N/A 1110 | CAD N/A |
69790405539 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1110 HUB 3.8720/3.8735 KW&PH | Bore Size N/A 3 7/8 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 1 x 1/2 in | Length thru Bore N/A 5.00 in127.00 mm | Lovejoy® Grid Coupling Size N/A 1110 | CAD N/A |
69790405540 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1110 HUB 3.9970/3.9985 KW&PH | Bore Size N/A 4 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 1 x 1/2 in | Length thru Bore N/A 5.00 in127.00 mm | Lovejoy® Grid Coupling Size N/A 1110 | CAD N/A |
69790405541 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1110 HUB 4.4965/4.4980 KW&PH | Bore Size N/A 4 1/2 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 1 x 1/2 in | Length thru Bore N/A 5.00 in127.00 mm | Lovejoy® Grid Coupling Size N/A 1110 | CAD N/A |
69790405542 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1120 HUB 2.9980/2.9990 KW&PH | Bore Size N/A 3 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 3/4 x 3/8 in | Length thru Bore N/A 5.880 in149.35 mm | Lovejoy® Grid Coupling Size N/A 1120 | CAD N/A |
69790405543 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1120 HUB 3.1220/3.1235 KW&PH | Bore Size N/A 3 1/8 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 3/4 x 3/8 in | Length thru Bore N/A 5.880 in149.35 mm | Lovejoy® Grid Coupling Size N/A 1120 | CAD N/A |
69790405544 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1120 HUB 3.2470/3.2485 KW&PH | Bore Size N/A 3 1/4 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 3/4 x 3/8 in | Length thru Bore N/A 5.880 in149.35 mm | Lovejoy® Grid Coupling Size N/A 1120 | CAD N/A |