Part Number |
Item Name |
Description |
Bore Size |
Set Screw Style Coupling Size (Dimension T) |
Keyway Size (W x D) |
Length thru Bore |
Lovejoy® Grid Coupling Size |
CAD |
---|---|---|---|---|---|---|---|---|
69790406147 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1070 HUB 2-3/16 1/2X1/4KW | Bore Size N/A 2 3/16 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 3.000 in76.20 mm | Lovejoy® Grid Coupling Size N/A 1070 | CAD N/A |
69790405497 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1070 HUB 2-1/4 1/2X1/4KW | Bore Size N/A 2 1/4 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 3.000 in76.20 mm | Lovejoy® Grid Coupling Size N/A 1070 | CAD N/A |
69790405498 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1070 HUB 2-3/8 5/8X5/16KW | Bore Size N/A 2 3/8 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A 5/8 x 5/16 in | Length thru Bore N/A 3.000 in76.20 mm | Lovejoy® Grid Coupling Size N/A 1070 | CAD N/A |
69790405499 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1070 HUB 2-1/2 5/8X5/16KW | Bore Size N/A 2 1/2 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A 5/8 x 5/16 in | Length thru Bore N/A 3.000 in76.20 mm | Lovejoy® Grid Coupling Size N/A 1070 | CAD N/A |
69790405236 | N/A Grid Coupling Solid Hub | Description N/A 1070 HUB SOLID | Bore Size N/A | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A | Length thru Bore N/A 3.000 in76.20 mm | Lovejoy® Grid Coupling Size N/A 1070 | CAD N/A |
69790405237 | N/A Grid Coupling Solid Hub | Description N/A 1080 HUB SOLID | Bore Size N/A | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A | Length thru Bore N/A 3.50 in88.90 mm | Lovejoy® Grid Coupling Size N/A 1080 | CAD N/A |
69790406148 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1080 HUB 1-1/4 1/4X1/8KW | Bore Size N/A 1 1/4 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 3.50 in88.90 mm | Lovejoy® Grid Coupling Size N/A 1080 | CAD N/A |
69790406151 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1080 HUB 1-15/16 1/2X1/4KW | Bore Size N/A 1 5/16 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 3.50 in88.90 mm | Lovejoy® Grid Coupling Size N/A 1080 | CAD N/A |
69790406149 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1080 HUB 1-3/8 5/16X5/32KW | Bore Size N/A 1 3/8 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A 5/16 x 5/32 in | Length thru Bore N/A 3.50 in88.90 mm | Lovejoy® Grid Coupling Size N/A 1080 | CAD N/A |
69790406150 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1080 HUB 1-5/8 3/8X3/16KW | Bore Size N/A 1 5/8 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 3.50 in88.90 mm | Lovejoy® Grid Coupling Size N/A 1080 | CAD N/A |
69790406124 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1080 HUB 1-3/4 3/8X3/16KW | Bore Size N/A 1 3/4 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 3.50 in88.90 mm | Lovejoy® Grid Coupling Size N/A 1080 | CAD N/A |
69790406125 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1080 HUB 1-13/16 1/2X1/4KW | Bore Size N/A 1 13/16 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 3.50 in88.90 mm | Lovejoy® Grid Coupling Size N/A 1080 | CAD N/A |
69790406126 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1080 HUB 1-7/8 1/2X1/4KW | Bore Size N/A 1 7/8 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 3.50 in88.90 mm | Lovejoy® Grid Coupling Size N/A 1080 | CAD N/A |
69790405500 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1080 HUB 2" 1/2X1/4KW | Bore Size N/A 2 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 3.50 in88.90 mm | Lovejoy® Grid Coupling Size N/A 1080 | CAD N/A |
69790405501 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1080 HUB 2-1/8 1/2X1/4KW | Bore Size N/A 2 1/8 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 3.50 in88.90 mm | Lovejoy® Grid Coupling Size N/A 1080 | CAD N/A |
69790406152 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1080 HUB 2-3/16 1/2X1/4KW | Bore Size N/A 2 3/16 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 3.50 in88.90 mm | Lovejoy® Grid Coupling Size N/A 1080 | CAD N/A |
69790405502 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1080 HUB 2-1/4 1/2X1/4KW | Bore Size N/A 2 1/4 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 3.50 in88.90 mm | Lovejoy® Grid Coupling Size N/A 1080 | CAD N/A |
69790405503 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1080 HUB 2-3/8 5/8X5/16KW | Bore Size N/A 2 3/8 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A 5/8 x 5/16 in | Length thru Bore N/A 3.50 in88.90 mm | Lovejoy® Grid Coupling Size N/A 1080 | CAD N/A |
69790405504 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1080 HUB 2-1/2 5/8X5/16KW | Bore Size N/A 2 1/2 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A 5/8 x 5/16 in | Length thru Bore N/A 3.50 in88.90 mm | Lovejoy® Grid Coupling Size N/A 1080 | CAD N/A |
69790405505 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1080 HUB 2-5/8 5/8X5/16KW | Bore Size N/A 2 5/8 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A 5/8 x 5/16 in | Length thru Bore N/A 3.50 in88.90 mm | Lovejoy® Grid Coupling Size N/A 1080 | CAD N/A |
69790405506 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1080 HUB 2-3/4 5/8X5/16KW | Bore Size N/A 2 3/4 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A 5/8 x 5/16 in | Length thru Bore N/A 3.50 in88.90 mm | Lovejoy® Grid Coupling Size N/A 1080 | CAD N/A |
69790405507 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1080 HUB 2-7/8 3/4X3/8KW | Bore Size N/A 2 7/8 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A 3/4 x 3/8 in | Length thru Bore N/A 3.50 in88.90 mm | Lovejoy® Grid Coupling Size N/A 1080 | CAD N/A |
69790406153 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1080 HUB 2-15/16 3/4X3/8KW | Bore Size N/A 2 15/16 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A 3/4 x 3/8 in | Length thru Bore N/A 3.50 in88.90 mm | Lovejoy® Grid Coupling Size N/A 1080 | CAD N/A |
69790405508 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1080 HUB 3" 3/4X3/8KW | Bore Size N/A 3 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A 3/4 x 3/8 in | Length thru Bore N/A 3.50 in88.90 mm | Lovejoy® Grid Coupling Size N/A 1080 | CAD N/A |
69790406154 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1090 HUB 1-7/8 1/2X1/4KW | Bore Size N/A 1 7/8 in | Set Screw Style Coupling Size (Dimension T) N/A 5/16-18 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 3.880 in98.55 mm | Lovejoy® Grid Coupling Size N/A 1090 | CAD N/A |