Batch CAD Cart (0)
  • Cart is empty
    The LC Type coupling consists of one standard L Type hub (without collar attachment), one LC Type hub (provides collar attachment), one standard snap wrap center and one collar with screws.

    In addition to 1 LC Hub, to make a full coupling, three additional components are needed: 1 standard L Type hub (found in L Type section), 1 standard snap wrap center, & 1 collar with screws.
26 - 43 of 43 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size  (mm)

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

Sort by
N/A LC095 HUB 20MM 6X2.8MM KW N/A 20.00 mm N/A LC095 N/A 6 x 2.8 mm N/A 1 in25.4 mm N/A 2.11 in53.59 mm
N/A LC099 HUB 19MM 6X2.8MM KW N/A 19.00 mm N/A LC099 N/A 6 x 2.8 mm N/A 1.060 in26.92 mm N/A 2.53 in64.26 mm
N/A LC100 HUB 19MM 6X2.8MM KW N/A 19.00 mm N/A LC100 N/A 6 x 2.8 mm N/A 1.38 in35.05 mm N/A 2.53 in64.26 mm
N/A LC110 HUB 19MM 6X2.8MM KW N/A 19.00 mm N/A LC110 N/A 6 x 2.8 mm N/A 1.690 in42.93 mm N/A 3.31 in84.07 mm
N/A LC090 HUB 24MM 8X3.3MM KW N/A 24.00 mm N/A LC090 N/A 8 x 3.3 mm N/A 0.810 in20.57 mm N/A 2.11 in53.59 mm
N/A LC090 HUB 25MM 8X3.3MM KW N/A 25.00 mm N/A LC090 N/A 8 x 3.3 mm N/A 0.810 in20.57 mm N/A 2.11 in53.59 mm
N/A LC095 HUB 24MM 8X3.3MM KW N/A 24.00 mm N/A LC095 N/A 8 x 3.3 mm N/A 1 in25.4 mm N/A 2.11 in53.59 mm
N/A LC095 HUB 25MM 8X3.3MM KW N/A 25.00 mm N/A LC095 N/A 8 x 3.3 mm N/A 1 in25.4 mm N/A 2.11 in53.59 mm
N/A LC095 HUB 28MM 8X3.3MM KW N/A 28.00 mm N/A LC095 N/A 8 x 3.3 mm N/A 1 in25.4 mm N/A 2.11 in53.59 mm
N/A LC099 HUB 24MM 8X3.3MM KW N/A 24.00 mm N/A LC099 N/A 8 x 3.3 mm N/A 1.060 in26.92 mm N/A 2.53 in64.26 mm
N/A LC099 HUB 25MM 8X3.3MM KW N/A 25.00 mm N/A LC099 N/A 8 x 3.3 mm N/A 1.060 in26.92 mm N/A 2.53 in64.26 mm
N/A LC099 HUB 28MM 8X3.3MM KW N/A 28.00 mm N/A LC099 N/A 8 x 3.3 mm N/A 1.060 in26.92 mm N/A 2.53 in64.26 mm
N/A LC100 HUB 24MM 8X3.3MM KW N/A 24.00 mm N/A LC100 N/A 8 x 3.3 mm N/A 1.38 in35.05 mm N/A 2.53 in64.26 mm
N/A LC100 HUB 28MM 8X3.3MM KW N/A 28.00 mm N/A LC100 N/A 8 x 3.3 mm N/A 1.38 in35.05 mm N/A 2.53 in64.26 mm
N/A LC110 HUB 24MM 8X3.3MM KW N/A 24.00 mm N/A LC110 N/A 8 x 3.3 mm N/A 1.690 in42.93 mm N/A 3.31 in84.07 mm
N/A LC110 HUB 28MM 8X3.3MM KW N/A 28.00 mm N/A LC110 N/A 8 x 3.3 mm N/A 1.690 in42.93 mm N/A 3.31 in84.07 mm
N/A LC150 HUB 28MM 8X3.3MM KW N/A 28.00 mm N/A LC150 N/A 8 x 3.3 mm N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm
N/A LC190 HUB 28MM 8X3.3MM KW N/A 28.00 mm N/A LC190 N/A 8 x 3.3 mm N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm
26 - 43 of 43 | Results Per Page | View | Unit of Measure
1 2