Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
  • Timken-Mounted-Bearing-Housed-Unit-v-lock

    The V-Lock locking mechanism is excellent in high-speed applications and designed to maximize shaft-holding power and minimize the time needed for installation and removal as compared to conventional locking mechanisms. With no need for feeler gages during installation, the V-Lock locking mechanism offers superior holding power and is designed to eliminate overtightening. Mechanical withdrawal is a feature of doublenut units.

  • Timken-Mounted-Bearing-Housed-Unit-v-lock

    The V-Lock locking mechanism is excellent in high-speed applications and designed to maximize shaft-holding power and minimize the time needed for installation and removal as compared to conventional locking mechanisms. With no need for feeler gages during installation, the V-Lock locking mechanism offers superior holding power and is designed to eliminate overtightening.

  • Timken-Mounted-Bearing-Housed-Unit-Double-Concentric

    Two set screws positioned at 60 degrees provide aggressive holding power. When configured with a double-collared insert, the bearing provides double the holding power compared to our standard single-collared insert.

  • Timken-Mounted-Bearing-Housed-Unit-Single-Concentric

    Two set screws positioned at 60 degrees provide aggressive holding power.

  • Timken-Mounted-Bearing-Housed-Unit-Eccentric-lock

    An eccentric offset results in more mechanical advantage. This series provides a secure lock that should not release from a properly prepared shaft even in reversing applications.

  • Timken-Mounted-Bearing-Housed-Unit-tapered-adapter

    Excellent in high-load applications, this design uses a longer 2300-series adapter for increased shaft contact. This design offers the best shaft concentricity and highest capacity all while having the ability to accommodate undersized shafting.