All Product Types > INDUSTRIAL MOTION PRODUCTS > Hydraulic Parts Catalog > BNZ Series Water-Oil Coolers  
 

BNZ Series Water-Oil Coolers

The BNZ Series of water - oil coolers provide an efficient way to cool hydraulic fluid utilizing shell and tube technology. The design consists of an outer housing shell and a tube / fin bundle known as a “stack”, which fits inside the shell. Hydraulic fluid to be cooled is circulated through the housing shell and passes across the cooling fins which transfers the heat to the cooling tubes in the stack. Cooling fluid, being typically water or water-glycol, flows through the cooling tubes running through the stack to carry the absorbed heat away. This rugged design offers high heat removal in a compact package. A large variety of cooling capacity sizes, port options and material choices are available to tailor the optimum cooler to meet specific application needs. For more application information, refer to the “Application Guidelines” section.

Click on a Product to view details.



1-Pass Model Oil Coolers, BNZ Series - Metric


BNZ Cooler - Multiple Pass


BNZ Cooler - Multiple Pass

1-Pass Model Oil Coolers, BNZ Series

(8)

2-Pass Model Oil Coolers, BNZ Series

(16)

4-Pass Model Oil Coolers, BNZ Series

(4)