3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
  • Corrosion Resistant Ball Bearing Family Picture

    Safe manufacturing. Serving fresh solutions.
    Housings available in polymer or stainless steel help elevate food safety and improve production reliability. Products equipped with a full stainless bearing insert and food grade grease as standard with solid-lube options. Engineered to protect against corrosion and a variety of wet and dry contaminants.

  • Corrosion Resistant Polyround Housed Units Family

    Reduced downtime. Increased food safety.
    USDA-accepted bearings made from high-performance polymers are greaseless with no rolling elements. These completely corrosion-resistant units are unaffected by wash-down or process moisture. The optional metal detectable Poly-Round® insert and the optically detectable blue housings are designed to help eliminate food contamination. When the Poly-Round insert wear in one direction, it can be rotated 180 degrees to use unworn portion to increase bearing life.