Lovejoy offers the full line of the European standard jaw coupling. The curved jaw three-piece design incorporates a radial curvature to the jaw face, as well as both radial and axial curvature (crowning) to the elastomer (spider). This feature provides improved torsional softness and an angular misalignment capability of up to 1.3°.
A complete curved jaw coupling includes two hubs and an elastomeric spider element.
A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider.
Four types of spiders are available for the CJ Series. /Asset/Type_CJ.png
A complete GS Series (backlash free) coupling is comprised of two standard GS hubs and one GS spider. Four types of spiders are available for the CJ Series. /Asset/Type_GS.png