HercuFlex Flanged Style Gear Couplings
HercuFlex Flanged Style Gear Couplings
hercuflex-flanged-style-gear-couplings
HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore
(416) Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style). /Asset/FXCX-HercuFlex-Universal-Hub-Dim-Drawing.JPGHercuFlex Standard Hubs with Keyway - Metric Bore
(175) Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style). /Asset/FXCX-HercuFlex-Universal-Hub-Dim-Drawing.JPG
HercuFlex FX Flange Type Sleeves
(22) HercuFlex® Gear Couplings Sleeves for FX (flanged style). Unequaled bore and torque capacity. • 1.5° of misalignment per gear mesh • Improved fastener corrosion resistance • Advanced seal design intensifying contamination resistance • Interchangeable with standard AGMA flange interface /Asset/perspective.jpg
HercuFlex FX Rigid Hubs with Keyway - Inch (Imperial) Bore
(18) Imperial/Inch HercuFlex® Gear Couplings Hubs for FX (flanged style) /Asset/10002.jpg
HercuFlex FX Rigid Hubs with Keyway - Metric Bore
(8) Metric HercuFlex® Gear Couplings Rigid Hubs for FX (flanged style) /Asset/10002.jpgHercuFlex FCXMM Universal Mill Motor Hubs
(11) HercuFlex® offers increased nominal torque, larger maximum bore size and longer service life over traditional gear couplings. Despite the advanced nature of these improvements, the HercuFlex Gear Coupling still utilizes the standard AGMA flange interface to ensure field interchangeability. In addition to unequaled bore and torque capacity while maintaining compliance with standard AGMA flange interfaces, key features include 1.5° of misalignment per gear mesh, stronger alloy steel hubs and sleeves (on the FX, CX, and FXL), improved fastener corrosion resistance, and advanced seal design for increased contamination resistance. Furthermore, the hubs and seals used for both the flange and continuous sleeves HercuFlex gear coupling designs are common and interchangeable parts. /Asset/FXCX-HercuFlex-Universal-Hub-Dim-Drawing.JPG
HercuFlex FXLMM Universal Mill Motor Hubs with Keyway - Inch (Imperial) Bore
(2) HercuFlex® offers increased nominal torque, larger maximum bore size and longer service life over traditional gear couplings. Despite the advanced nature of these improvements, the HercuFlex Gear Coupling still utilizes the standard AGMA flange interface to ensure field interchangeability. In addition to unequaled bore and torque capacity while maintaining compliance with standard AGMA flange interfaces, key features include 1.5° of misalignment per gear mesh, stronger alloy steel hubs and sleeves (on the FX, CX, and FXL), improved fastener corrosion resistance, and advanced seal design for increased contamination resistance. Furthermore, the hubs and seals used for both the flange and continuous sleeves HercuFlex gear coupling designs are common and interchangeable parts. /Asset/fxl-side.jpg
HercuFlex FXL Hubs with Keyway - Inch (Imperial) Bore
(8) Imperial/Inch HercuFlex® Gear Couplings Hubs for FXL (flanged style). The "L" in the name is for Labyrinth Seal. In extreme high contamination environments, Lovejoy has transformed the HercuFlex coupling to integrate an advanced seal design when performance degradation is not tolerable. This advanced gear coupling still encompasses the torque and misalignment capacities that make the HercuFlex coupling an industry leader. • Unequaled bore and torque capacity • 1.5° of misalignment per gear mesh • Improved fastener corrosion resistance • Advanced seal design intensifying contamination resistance • Interchangeable with standard AGMA flange interface /Asset/fxl-side.jpg
HercuFlex FXL Hubs with Keyway - Metric Bore
(5) Metric HercuFlex® Gear Couplings Hubs for FXL (flanged style). The "L" in the name is for Labyrinth Seal. In extreme high contamination environments, Lovejoy has transformed the HercuFlex coupling to integrate an advanced seal design when performance degradation is not tolerable. This advanced gear coupling still encompasses the torque and misalignment capacities that make the HercuFlex coupling an industry leader. • Unequaled bore and torque capacity • 1.5° of misalignment per gear mesh • Improved fastener corrosion resistance • Advanced seal design intensifying contamination resistance • Interchangeable with standard AGMA flange interface /Asset/fxl-side.jpg