Hydraulic Parts Catalog
Pump/Motor Mounts
Lovejoy Hydraulics Pump / Motor Mounts help power unit designers and fabricators simplify their Power Unit designs. The Pump/Motor Mount, commonly called the "Bell Housing", allows direct mounting of flange mount pumps to NEMA C-Face electric motors. This eliminates the need for coupling guards, foot brackets, shims, risers, and motor mounting plates, and assures accurate shaft alignment.For safety, a molded OSHA orange coupling access cover is included with every NEMA mount.
BNZ Series Water-Oil Coolers
The BNZ Series of water - oil coolers provide an efficient way to cool hydraulic fluid utilizing shell and tube technology. The design consists of an outer housing shell and a tube / fin bundle known as a “stack”, which fits inside the shell. Hydraulic fluid to be cooled is circulated through the housing shell and passes across the cooling fins which transfers the heat to the cooling tubes in the stack. Cooling fluid, being typically water or water-glycol, flows through the cooling tubes running through the stack to carry the absorbed heat away. This rugged design offers high heat removal in a compact package. A large variety of cooling capacity sizes, port options and material choices are available to tailor the optimum cooler to meet specific application needs. For more application information, refer to the “Application Guidelines” section.