All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings  
 

Mounted Solid-Block Spherical Roller Bearings

Tough applications. Better solutions.
Cast steel housings with high-performance Timken spherical roller bearings deliver outstanding durability in extreme conditions, withstanding severe shock loads and vibration.
Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”


Click on a category to drill down.

Search Items
Double-V-Lock-Solid-Block-Mounted Bearings

Double V-Lock Solid-Block Mounted Bearings


The V-Lock locking mechanism is excellent in high-speed applications and designed to maximize shaft-holding power and minimize the time needed for installation and removal as compared to conventional locking mechanisms. With no need for feeler gages during installation, the V-Lock locking mechanism offers superior holding power and is designed to eliminate overtightening. Mechanical withdrawal is a feature of doublenut units.
Single-V-Lock-Solid-Block-Mounted Bearings

Single V-Lock Solid-Block Mounted Bearings


The V-Lock locking mechanism is excellent in high-speed applications and designed to maximize shaft-holding power and minimize the time needed for installation and removal as compared to conventional locking mechanisms. With no need for feeler gages during installation, the V-Lock locking mechanism offers superior holding power and is designed to eliminate overtightening.
Double-Concentric-Solid-Block-Mounted Bearings

Double Concentric Solid-Block Mounted Bearings


Two set screws positioned at 60 degrees provide aggressive holding power. When configured with a double-collared insert, the bearing provides double the holding power compared to our standard single-collared insert.
Single-Concentric-Solid-Block-Mounted Bearings

Single Concentric Solid-Block Mounted Bearings


Two set screws positioned at 60 degrees provide aggressive holding power.
Eccentric-Solid-Block-Mounted Bearings

Eccentric Solid-Block Mounted Bearings


An eccentric offset results in more mechanical advantage. This series provides a secure lock that should not release from a properly prepared shaft even in reversing applications.
Tapered-Adapter-Solid-Block-Mounted Bearings

Tapered Adapter Solid-Block Mounted Bearings


Excellent in high-load applications, this design uses a longer 2300-series adapter for increased shaft contact. This design offers the best shaft concentricity and highest capacity all while having the ability to accommodate undersized shafting.
Double-Nut-Tapered-Adapter-Solid-Block-Mounted Bearings

Double Nut Tapered Adapter Solid-Mounted Bearings


Excellent in high-load applications, this design uses a longer double nut 2300-series adapter for increased shaft contact. This design offers the best shaft concentricity and highest capacity all while having the ability to accommodate undersized shafting. The double nut on the adapter allows the customer to withdrawal for bearing removal.
SRB Solid Block Housing Covers Family Picture

Spherical Roller Bearing Solid-Block Secondary Sealing


Spherical Roller Bearing Solid Block Mounted Bearings - Multi-Point Sealing System

Unrivaled Protection to Help Keep Your Equipment Running – Even in the Toughest Conditions
QMTF-Take-Up-Frame

Take-Up Frames


Timken® Take-Up frames are heavy-duty painted steel construction and feature added protection for the threaded adjustment rod.