All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings  
 

Mounted Split Cylindrical Roller Bearings

Fit anywhere. Save everywhere.
Reduce maintenance downtime in trapped applications by up to 90% versus conventional units. An innovative split-to-the-shaft bearing is easy to interchange with conventional as well as split units. Fast and simple replacement of bearing components keeps your operations efficient and on schedule.

Click on a category to drill down.

Search Items
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled

Split Cylindrical Roller Bearing Plummer Blocks


This is by far the most popular method for mounting Timken Split Cylindrical units. These supports are manufactured from high strength, ASTM 48A grade 35 cast iron. This, combined with the robust design, provides a stable, rigid base, allowing the split bearing fitted to give optimum performance.
timken-split-flange-mounted-cylindrical-roller-bearing-unit-LSE207BXHFKPS-assembled

Split Cylindrical Roller Bearing Flange Units


In applications where bearings need to be mounted against horizontal or vertical faces, Timken Split Cylindrical flange units provide a simple means of achieving this goal. Again, the use of ASTM 48A Grade 35 cast iron ensures a durable unit.
timken-split-take-up-mounted-cylindrical-roller-bearing-unit-LSM60HR-assembled

Split Cylindrical Roller Bearing Take-Up Units


These sliding units can be used to effectively tension conveyor and elevator systems. Both pull and push types are available.
timken-split-cylindrical-roller-bearing-housing-LSM80HG-assembled

Split Cylindrical Roller Bearing Hanger Units


A compact unit commonly used for supporting screw conveyors or similar equipment.
timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled

Bearing Housing for Split Cylindricals

(4,159)

Search  Bearing Housing for Split Cylindricals - 4159 Items