QUICK FLEX® Couplings
QUICK FLEX Elastomeric Coupling Configurator
Quick-Flex Elastomeric CouplingsDurability for the Long Haul
Quick-Flex elastomeric couplings are durable enough to perform in harsh environments, yet need minimal maintenance. This type of coupling is easy to install and requires no lubrication. The insert can be changed without removing the hubs. Thanks to the versatility of the design, elastomeric couplings is direct replacements for most comparable couplings.
Click here to configure your Quick-Flex Elastomeric Coupling.
QUICK FLEX Elastomeric Inserts
(48)- The QUICK FLEX Type coupling consists of two standard hubs and one insert and one cover.
- QUICK FLEX flexible urethane coupling inserts are resistant to most chemicals and avaialble in four materials for varying temperature and torque needs.
QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores
(491) QUICK FLEX couplings consist of two hubs, one insert, and a cover.
QUICK FLEX Standard Hubs with Keyway - Metric Bores
(357) QUICK FLEX couplings consist of two hubs, one insert, and a cover.
QUICK FLEX Flanged Spacer Hubs - Inch (Imperial) Bores
(130) QUICK FLEX single ended spacer couplings consist of one standard coupling hub, one flanged spacer hub, one spacer body, one insert, and one cover with included hardware.
QUICK FLEX Flanged Spacer Hubs - Metric Bores
(46) QUICK FLEX single ended spacer couplings consist of one standard coupling hub, one flanged spacer hub, one spacer body, one insert, and one cover with included hardware.
QUICK FLEX Single Ended Spacer Body - Imperial (inch)
(115) QUICK FLEX single ended spacers utilize a standard hub on one end and a flanged spacer hub on the other.
QUICK FLEX Single Ended Spacer Body - Metric (mm)
(36) QUICK FLEX single ended spacers utilize a standard hub on one end and a flanged spacer hub on the other.
QUICK FLEX Splined Hubs
(14) All of our splined-hub couplings come standard with blind set screws. Since the set screws never touch the shaft, there is never any damage to the splined shaft, all the while spreading the pressure over a larger area for a tighter compression.