Reservoirs & Accessories
Lovejoy offers a complete line of hydraulic reservoirs and reservoir accessories for fluid power transmission applications. The line includes aluminum tanks, lids, gaskets, legs/casters and associated parts for reservoirs
including a complete line of oil gauges, tank heaters and elastic bushings for routing hydraulic lines directly into the reservoir.
Aluminum Tanks/Reservoirs (tank only)
(59) Tank Lid, seal kit, legs and casters ARE NOT included when ordering a tank, and must be ordered separately.Tanks ARE supplied with a drain plug. (UPC for drain plug G1/2 thread is 1001.)
Lids - Steel
(14) Tank, seal kit, legs and casters ARE NOT included when ordering a tank lid, and must be ordered separately.
Lid Seal Kits (seal and seal fasteners)
(14) Tank, tank lid, legs and casters ARE NOT included when ordering a seal kit, and must be ordered separately.Note: Lid seal kit is not needed when Enviro Seal™ kit is ordered.
Lid Seals (seal only, no fasteners)
(7) Tank, tank lid, seal fasteners, legs and casters ARE NOT included when ordering a seal, and must be ordered separately.Note: Lid seal is not needed when Enviro Seal™ kit is ordered.
Enviro Lid Seal Kits (seal and seal fasteners)
(3) Tank, tank lid, legs and casters ARE NOT included when ordering a seal kit, and must be ordered separately.Note: Lid seal kit is not needed when Enviro Seal™ kit is ordered.
Enviro Lid Seals (seals only, no fasteners)
(3) Tank, tank lid, seal fasteners, legs and casters ARE NOT included when ordering a seal, and must be ordered separately.Note: Lid seal kit is not needed when Enviro Seal™ kit is ordered.
Elastic Bushings with Inch Tubing
(5)- Excellent resistance against mineral oil, grease based, diesel, light fuel oil, vegetable oil and animal fat
- Low resistance against aromatic hydrocarbons (e.g. benzoyl), chlorinated hydrocarbons (e.g. tricloroethyline, and ester solvents)
Elastic Bushings with Inch Pipe
(4)- Excellent resistance against mineral oil, grease based, diesel, light fuel oil, vegetable oil and animal fat
- Low resistance against aromatic hydrocarbons (e.g. benzoyl), chlorinated hydrocarbons (e.g. tricloroethyline, and ester solvents)
Elastic Bushings with Metric Tubing
(12)- Excellent resistance against mineral oil, grease based, diesel, light fuel oil, vegetable oil and animal fat
- Low resistance against aromatic hydrocarbons (e.g. benzoyl), chlorinated hydrocarbons (e.g. tricloroethyline, and ester solvents)