Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Shaft Locking Devices
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Shaft Locking Devices  
 

Shaft Locking Devices

Lovejoy Shaft Locking Devices connect hubs solidly to shafts, using a keyless mechanical interference fit, to transmit torque or to withstand axial thrust. This mechanical interference fit utilizes screw tension in the Shaft Locking Device, converted into radial pressure via an inclined plane. This pressure expands the Shaft Locking Device to eliminate the gap between the hub and the shaft. The Shaft Locking Device uses the friction bond between the Shaft Locking Device and the shaft/hub to create a zero backlash connection. This connection is easily releasable to remove the mechanical interference fit.

Lovejoy Shaft Locking Devices expand to fill the gap between the shaft and hub, allowing for easy installation and removal, saving time over traditional interference fit techniques. The contact pressures created using a Shaft Locking Device can be greater than traditional interference fit pressures, allowing for more torque to be transmitted or shorter hubs to be used. The easy installation also allows the hub to be positioned more accurately on the shaft, and can facilitate angular timing of the hub.

Click on a category to drill down.



External Shaft Locking Self-Centering Devices, SLD 900 Series - Metric


Internal Shaft Locking Heavy Duty Devices, SLD 2600 Series - Imperial

External Shaft Locking Devices (SLD 900)


Internal Shaft Locking Devices (SLD 1500, 1850, 1750, 1350, 1450, 2600, 1900, & 350)




<