3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
  • Timken-Mounted-Bearing-Housed-Unit-v-lock

    The V-Lock locking mechanism is excellent in high-speed applications and designed to maximize shaft-holding power and minimize the time needed for installation and removal as compared to conventional locking mechanisms. With no need for feeler gages during installation, the V-Lock locking mechanism offers superior holding power and is designed to eliminate overtightening. Mechanical withdrawal is a feature of doublenut units.

  • Single-V-Lock-Solid-Block-Housed-Unit

    The V-Lock locking mechanism is excellent in high-speed applications and designed to maximize shaft-holding power and minimize the time needed for installation and removal as compared to conventional locking mechanisms. With no need for feeler gages during installation, the V-Lock locking mechanism offers superior holding power and is designed to eliminate overtightening.

  • Timken-Mounted-Bearing-Housed-Unit-Double-Concentric

    Two set screws positioned at 60 degrees provide aggressive holding power. When configured with a double-collared insert, the bearing provides double the holding power compared to our standard single-collared insert.

  • Timken-Mounted-Bearing-Housed-Unit-Single-Concentric

    Two set screws positioned at 60 degrees provide aggressive holding power.

  • Timken-Mounted-Bearing-Housed-Unit-Eccentric-lock

    An eccentric offset results in more mechanical advantage. This series provides a secure lock that should not release from a properly prepared shaft even in reversing applications.

  • Tapered-Adapter-Solid-Block-Housed-Unit

    Excellent in high-load applications, this design uses a longer 2300-series adapter for increased shaft contact. This design offers the best shaft concentricity and highest capacity all while having the ability to accommodate undersized shafting.

  • Double-Nut-Tapered-Adapter-Solid-Block-Housed-Unit

    Excellent in high-load applications, this design uses a longer double nut 2300-series adapter for increased shaft contact. This design offers the best shaft concentricity and highest capacity all while having the ability to accommodate undersized shafting. The double nut on the adapter allows the customer to withdrawal for bearing removal.

  • SRB Solid Block Housing Covers Family Picture

    Spherical Roller Bearing Solid Block Housed Unit - Multi-Point Sealing System

    Unrivaled Protection to Help Keep Your Equipment Running – Even in the Toughest Conditions

  • QMTF-Take-Up-Frame

    Timken® Take-Up frames are heavy-duty painted steel construction and feature added protection for the threaded adjustment rod.