3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

  • SAF Black Housed Unit

    Timken SAF pillow blocks combine rugged cast-iron or cast-steel housings with high capacity spherical roller bearings to meet the toughest demands of heavy industry. The convenient split-housing design simplifies assembly and service. Timken SAF pillow blocks range in size from shaft diameter 1 3/8” to 19 ½”, with special shaft sizes available up to 39 in. and beyond.

  • SNT-Plummer-Block-Housed-Units

    Timken® SNT Plummer Blocks provide excellent bearing protection with cast-iron housings and a variety of sealing options to keep grease in and contamination out. Metric shaft sizes are available ranging from 20 mm to 400 mm.