CJ Series (Standard Curved Jaw) Components
A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider.
Four types of spiders are available for the CJ Series.
CJ Series (Standard Curved Jaw) Components
standard-curved-jaw-couplings-cj-type
CJ Series Spiders (Elastomeric Element)
(46)- The Curved Jaw coupling consists of two standard hubs and one elastomeric spider.
Elastomeric spiders are offered in four different shore hardnesses:
80 Shore A (Blue) - offering good dampening properties
92 Shore A (Yellow) - for general and hydraulic applications
95/98 Shore A (Red) - for high torque requirements
64 Shore D(Green) - for high humidity environments
CJ Series Hubs - Powder Metal, A & B Style, Inch (Imperial) Bores
(43)- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
CJ Series Hubs - Powder Metal, A Style, Metric Bores
(12)- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
CJ Series Hubs - Powder Metal, B Style, Metric Bores
(17)- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
CJ Series Hubs - Cast Iron, A & B Style Inch (Imperial) Bores
(31)- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
CJ Series Hubs - Cast Iron, A & B Style, Metric Bores
(29)- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
CJ Series Hubs - Steel, B & BX Style, Inch (Imperial) Bores
(3)- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
CJ Series Hubs - Steel, B Style, Metric Bores
- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
CJ Series Hubs - Nodular Iron, B Style, Metric Bores
(2)- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
CJ Series Hubs - Spline Bore
(2)- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.