3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

Unit of Measure
Items
Miniature Ball Bearings (600, 610, 620, 630) Photo

Corrosion Resistant Deep Groove Ball Bearings

Miniature Ball Bearings (600, 610, 620, 630) Photo

Corrosion Resistant Deep Groove Ball Bearings

Miniature Ball Bearings (600, 610, 620, 630) Photo

Corrosion Resistant Deep Groove Ball Bearings

Miniature Ball Bearings (600, 610, 620, 630) Photo

Corrosion Resistant Deep Groove Ball Bearings

Miniature Ball Bearings (600, 610, 620, 630) Photo

Corrosion Resistant Deep Groove Ball Bearings
UPC Code N/A 13992240972 N/A 13992220431 N/A 13992220448 N/A 13992222855 N/A 13992227171
Clearance N/A C0 (Normal)
Bore Size d N/A 6 mm N/A 6 mm N/A 6.35 mm N/A 6.35 mm N/A 8 mm
Outside Diameter D N/A 19.000 mm N/A 19.000 mm N/A 15.875 mm N/A 15.875 mm N/A 16.000 mm
Outside Ring Width B N/A 6.000 mm N/A 6.000 mm N/A 4.978 mm N/A 4.978 mm N/A 4.000 mm
Features N/A Contact Seals N/A Contact Seals N/A Contact Seals N/A Shields N/A Contact Seals
Lubrication Type N/A Standard Industrial Grease N/A Standard Food Safe Grease N/A Standard Food Safe Grease N/A Standard Food Safe Grease N/A Standard Industrial Grease
Radius Rs min N/A 0.300 mm N/A 0.300 mm N/A 0.305 mm N/A 0.305 mm N/A 0.200 mm
Snap Ring Diameter D2 max N/A
Snap Ring Width f max N/A
Material N/A AISI 440C
Cr - Dynamic Load Rating N/A 2.0 kN N/A 2.0 kN N/A 1.26 kN N/A 1.26 kN N/A 1.07 kN
C0r - Static Load Rating N/A 0.71 kN N/A 0.71 kN N/A 0.49 kN N/A 0.49 kN N/A 0.47 kN
Weight N/A 0.008 Kg N/A 0.008 Kg N/A 0.004 Kg N/A 0.004 Kg N/A 0.003 Kg
Grease Reference Speed N/A 38000 rpm N/A 38000 rpm N/A N/A N/A 40000 rpm
Oil Reference Speed N/A 45000 rpm N/A 45000 rpm N/A N/A N/A 47000 rpm