3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Unit of Measure
Items
SUC-200-Wide-Inner-Ring-Ball-Bearings

Corrosion Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking

SUC-200-Wide-Inner-Ring-Ball-Bearings

Corrosion Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking

SUC-200-Wide-Inner-Ring-Ball-Bearings

Corrosion Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking

SUC-200-Wide-Inner-Ring-Ball-Bearings

Corrosion Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking

SUC-200-Wide-Inner-Ring-Ball-Bearings

Corrosion Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking
UPC Code N/A
Bore Shape N/A Cylindrical bore
Locking Style N/A Insert Bearing
Bore Size N/A 3/4 in N/A 3/4 in N/A 20 mm N/A 20 mm N/A 25 mm
Outside Diameter D N/A 1.850 in47 mm N/A 1.850 in47 mm N/A 1.850 in47 mm N/A 1.850 in47 mm N/A 2.047 in52 mm
Outside Ring Width C N/A 0.630 in16.000 mm N/A 0.630 in16.000 mm N/A 0.630 in16.000 mm N/A 0.630 in16.000 mm N/A 0.669 in17.000 mm
Fillet Radius/Chamfer1 N/A 0.039 in1.0 mm
C1 N/A 0.153 in3.9 mm N/A 0.153 in3.9 mm N/A 0.153 in3.9 mm N/A 0.153 in3.9 mm N/A 0.177 in4.5 mm
Inside Ring Width B N/A 1.22 in31 mm N/A 1.22 in31 mm N/A 1.22 in31 mm N/A 1.22 in31 mm N/A 1.343 in34.1 mm
Set Screw Distance S2 N/A 0.197 in5.00 mm N/A 0.197 in5.00 mm N/A 0.197 in5.00 mm N/A 0.197 in5.00 mm N/A 0.217 in5.50 mm
Set Screw Size N/A M6×0.75
Number of Set Screw N/A 2
Angle between Set Screws N/A 120 º
Static Load Rating N/A 1203 lbf5350 N N/A 1203 lbf5350 N N/A 1203 lbf5350 N N/A 1203 lbf5350 N N/A 1417 lbf6300 N
Dynamic Load Rating2 N/A 2451 lbf10900 N N/A 2451 lbf10900 N N/A 2451 lbf10900 N N/A 2451 lbf10900 N N/A 2676 lbf11900 N
Material N/A
Weight N/A 0.35 lb0.16 Kg N/A 0.35 lb0.16 Kg N/A 0.35 lb0.16 Kg N/A 0.35 lb0.16 Kg N/A 0.44 lb0.2 Kg
Lubrication Type N/A Standard Food Safe Grease N/A Food Grade Solid Lube N/A Standard Food Safe Grease N/A Food Grade Solid Lube N/A Standard Food Safe Grease
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.