3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Unit of Measure
Items
Timken-Mounted-Bearing-Housed-Unit-Eccentric-Take-Up-Block

Eccentric Take-Up Block

Timken-Mounted-Bearing-Housed-Unit-Eccentric-Take-Up-Block

Eccentric Take-Up Block

Timken-Mounted-Bearing-Housed-Unit-Eccentric-Take-Up-Block

Eccentric Take-Up Block

Timken-Mounted-Bearing-Housed-Unit-Eccentric-Take-Up-Block

Eccentric Take-Up Block

Timken-Mounted-Bearing-Housed-Unit-Eccentric-Take-Up-Block

Eccentric Take-Up Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22210 N/A 22210 N/A 22210 N/A 22211 N/A 22211
Shaft Size   N/A 50 mm N/A 1-15/16 in N/A 2 in N/A 55 mm N/A 2-1/4 in
Shaft Size Type N/A Metric N/A Imperial N/A Imperial N/A Metric N/A Imperial
Full Timken Part Number N/A QMTU10J050SB QMTU10J050SC QMTU10J050SEB QMTU10J050SEC QMTU10J050SEM QMTU10J050SEN QMTU10J050SEO QMTU10J050SET QMTU10J050SM QMTU10J050SN QMTU10J050SO QMTU10J050SONG QMTU10J050ST N/A QMTU10J115SB QMTU10J115SC QMTU10J115SEB QMTU10J115SEC QMTU10J115SEM QMTU10J115SEN QMTU10J115SEO QMTU10J115SET QMTU10J115SM QMTU10J115SN QMTU10J115SO QMTU10J115ST N/A QMTU10J200SB QMTU10J200SC QMTU10J200SEB QMTU10J200SEC QMTU10J200SEM QMTU10J200SEN QMTU10J200SEO QMTU10J200SET QMTU10J200SM QMTU10J200SN QMTU10J200SO QMTU10J200ST N/A QMTU11J055SB QMTU11J055SC QMTU11J055SEB QMTU11J055SEC QMTU11J055SEM QMTU11J055SEN QMTU11J055SEO QMTU11J055SET QMTU11J055SM QMTU11J055SN QMTU11J055SO QMTU11J055ST N/A QMTU11J204SB QMTU11J204SC QMTU11J204SEB QMTU11J204SEC QMTU11J204SEM QMTU11J204SEN QMTU11J204SEO QMTU11J204SET QMTU11J204SM QMTU11J204SN QMTU11J204SO QMTU11J204ST
Dimension A N/A 2.13 in54.1 mm N/A 2.13 in54.1 mm N/A 2.13 in54.1 mm N/A 2.38 in60.5 mm N/A 2.38 in60.5 mm
Dimension C N/A 0.75 in19.1 mm
Dimension D N/A 4.75 in120.7 mm N/A 4.75 in120.7 mm N/A 4.75 in120.7 mm N/A 5.25 in133.4 mm N/A 5.25 in133.4 mm
Dimension E N/A 4.00 in101.6 mm N/A 4.00 in101.6 mm N/A 4.00 in101.6 mm N/A 4.50 in114.3 mm N/A 4.50 in114.3 mm
Dimension F N/A 1.06 in26.9 mm N/A 1.06 in26.9 mm N/A 1.06 in26.9 mm N/A 1.19 in30.2 mm N/A 1.19 in30.2 mm
Dimension G N/A 1.06 in26.9 mm N/A 1.06 in26.9 mm N/A 1.06 in26.9 mm N/A 1.19 in30.2 mm N/A 1.19 in30.2 mm
Dimension J N/A 2.88 in73.2 mm N/A 2.88 in73.2 mm N/A 2.88 in73.2 mm N/A 3.50 in88.9 mm N/A 3.50 in88.9 mm
Dimension L N/A 6.04 in153.4 mm N/A 6.04 in153.4 mm N/A 6.04 in153.4 mm N/A 6.61 in167.9 mm N/A 6.61 in167.9 mm
Dimension K N/A 0.98 in24.9 mm N/A 0.98 in24.9 mm N/A 0.98 in24.9 mm N/A 1.13 in28.7 mm N/A 1.13 in28.7 mm
Dimension M N/A 1.89 in48 mm N/A 1.89 in48 mm N/A 1.89 in48 mm N/A 1.99 in50.5 mm N/A 1.99 in50.5 mm
Dimension N N/A 3.02 in76.7 mm N/A 3.02 in76.7 mm N/A 3.02 in76.7 mm N/A 3.26 in82.8 mm N/A 3.26 in82.8 mm
Dimension P N/A 3.50 in88.9 mm N/A 3.50 in88.9 mm N/A 3.50 in88.9 mm N/A 3.75 in95.3 mm N/A 3.75 in95.3 mm
Dimension S N/A 0.690 in17.50 mm N/A 0.690 in17.50 mm N/A 0.690 in17.50 mm N/A 0.810 in20.60 mm N/A 0.810 in20.60 mm
C0 - Static Load N/A 26600 lb118 kN N/A 26600 lb118 kN N/A 26600 lb118 kN N/A 31900 lb142 kN N/A 31900 lb142 kN
C - Dynamic Load (Basic) N/A 26300 lb117 kN N/A 26300 lb117 kN N/A 26300 lb117 kN N/A 31400 lb140 kN N/A 31400 lb140 kN
Locking Style N/A Eccentric
Weight N/A 17.0 lb7.7 Kg N/A 17.0 lb7.7 Kg N/A 17.0 lb7.7 Kg N/A 21.0 lb9.5 Kg N/A 21.0 lb9.5 Kg
e - Geometry Factor N/A 0.24 N/A 0.24 N/A 0.24 N/A 0.23 N/A 0.23
Y1 - Geometry Factor N/A 2.84 N/A 2.84 N/A 2.84 N/A 2.95 N/A 2.95
Y2 - Geometry Factor N/A 4.23 N/A 4.23 N/A 4.23 N/A 4.40 N/A 4.40
Oil Lubrication - M/N Seal N/A 2400 rpm N/A 2400 rpm N/A 2400 rpm N/A 2200 rpm N/A 2200 rpm
Oil Lubrication - T Seal N/A 4200 rpm N/A 3800 rpm N/A 4200 rpm N/A 3800 rpm N/A 3800 rpm
Oil Lubrication - B/C/O Seal N/A 1800 rpm N/A 1800 rpm N/A 1800 rpm N/A 1600 rpm N/A 1600 rpm
Grease Lubrication - M/N Seal N/A 2400 rpm N/A 2400 rpm N/A 2400 rpm N/A 2200 rpm N/A 2200 rpm
Grease Lubrication - T Seal N/A 3550 rpm N/A 3200 rpm N/A 3550 rpm N/A 3200 rpm N/A 3200 rpm
Grease Lubrication - B/C/O Seal N/A 1800 rpm N/A 1800 rpm N/A 1800 rpm N/A 1600 rpm N/A 1600 rpm
Float N/A 0.050 in1.270 mm
Shaft Tolerance N/A 0.0015 in0.038 mm
Eng Internal Radial Clearance - Min N/A 0.0016
Eng Internal Radial Clearance - Max N/A 0.0026
Pre Install Clearance Min N/A 0.040 mm0.0016 in
Pre Install Clearance Max N/A 0.065 mm0.0026 in
Housing Construction N/A Take-Up
UPC Code N/A 0883450036597 0883450101974 0883450101981 0883450102018 0883450102025 0883450102032 0883450102049 0883450102056 0883450169202 0883450169585 0883450260589 0883450260909 0883450493284 N/A 0883450102070 0883450102087 0883450102100 0883450102117 0883450102124 0883450102131 0883450102148 0883450102155 0883450169189 0883450169561 0883450260565 0883450260886 N/A 0883450102179 0883450102186 0883450102209 0883450102216 0883450102223 0883450102230 0883450102247 0883450102254 0883450169196 0883450169578 0883450260572 0883450260893 N/A 0883450036627 0883450036696 0883450260619 0883450260930 0883450265089 0883450265096 0883450265102 0883450265119 0883450265164 0883450265171 0883450265188 0883450265195 N/A 0883450102377 0883450102384 0883450102407 0883450102414 0883450102421 0883450102438 0883450102445 0883450102452 0883450169226 0883450169608 0883450260602 0883450260923