3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Unit of Measure
Items
Timken-Mounted-Bearing-Housed-Unit-Single-V-Lock-Cartridge-Block

Single V-Lock Cartridge Block

Timken-Mounted-Bearing-Housed-Unit-Single-V-Lock-Cartridge-Block

Single V-Lock Cartridge Block

Timken-Mounted-Bearing-Housed-Unit-Single-V-Lock-Cartridge-Block

Single V-Lock Cartridge Block

Timken-Mounted-Bearing-Housed-Unit-Single-V-Lock-Cartridge-Block

Single V-Lock Cartridge Block

Timken-Mounted-Bearing-Housed-Unit-Single-V-Lock-Cartridge-Block

Single V-Lock Cartridge Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22211 N/A 22211 N/A 22211 N/A 22213 N/A 22213
Shaft Size   N/A 1-15/16 in N/A 50 mm N/A 2 in N/A 55 mm N/A 2-3/16 in
Shaft Size Type N/A Imperial N/A Metric N/A Imperial N/A Metric N/A Imperial
Full Timken Part Number N/A QVMC11V115SB QVMC11V115SC QVMC11V115SEB QVMC11V115SEC QVMC11V115SEM QVMC11V115SEN QVMC11V115SEO QVMC11V115SET QVMC11V115SM QVMC11V115SN QVMC11V115SO QVMC11V115ST N/A QVMC11V050SB QVMC11V050SC QVMC11V050SEB QVMC11V050SEC QVMC11V050SEM QVMC11V050SEN QVMC11V050SEO QVMC11V050SET QVMC11V050SM QVMC11V050SN QVMC11V050SO QVMC11V050ST N/A QVMC11V200SB QVMC11V200SC QVMC11V200SEB QVMC11V200SEC QVMC11V200SEM QVMC11V200SEN QVMC11V200SEO QVMC11V200SET QVMC11V200SM QVMC11V200SN QVMC11V200SO QVMC11V200ST N/A QVMC13V055SB QVMC13V055SC QVMC13V055SEB QVMC13V055SEC QVMC13V055SEM QVMC13V055SEN QVMC13V055SEO QVMC13V055SET QVMC13V055SM QVMC13V055SN QVMC13V055SO QVMC13V055ST N/A QVMC13V203SB QVMC13V203SC QVMC13V203SEB QVMC13V203SEC QVMC13V203SEM QVMC13V203SEN QVMC13V203SEO QVMC13V203SET QVMC13V203SM QVMC13V203SN QVMC13V203SO QVMC13V203ST
Dimension A N/A 0.53 in13.5 mm
Dimension B N/A 0.906 in23.0 mm
Dimension C N/A 2.99 in75.9 mm N/A 2.99 in75.9 mm N/A 2.99 in75.9 mm N/A 3.16 in80.3 mm N/A 3.16 in80.3 mm
Dimension D N/A 0.188 in4.8 mm
Dimension F N/A 4.531 in115.10 mm N/A 4.531 in115.10 mm N/A 4.531 in115.10 mm N/A 5.0000 in127 mm N/A 5.0000 in127 mm
Dimension G N/A 2.180 in55.40 mm N/A 2.180 in55.40 mm N/A 2.180 in55.40 mm N/A 2.640 in67.10 mm N/A 2.640 in67.10 mm
Dimension L Exp N/A 3.19 in81.0 mm N/A 3.19 in81.0 mm N/A 3.19 in81.0 mm N/A 3.46 in87.9 mm N/A 3.46 in87.9 mm
Dimension L Fix N/A 3.11 in79.0 mm N/A 3.11 in79.0 mm N/A 3.11 in79.0 mm N/A 3.38 in85.9 mm N/A 3.38 in85.9 mm
Dimension RV N/A 0.03 in0.8 mm N/A 0.03 in0.8 mm N/A 0.03 in0.8 mm N/A 0.02 in0.5 mm N/A 0.02 in0.5 mm
Dimension SV N/A 3.14 in79.8 mm N/A 3.14 in79.8 mm N/A 3.14 in79.8 mm N/A 3.36 in85.3 mm N/A 3.36 in85.3 mm
C0 - Static Load N/A 31900 lb142 kN N/A 31900 lb142 kN N/A 31900 lb142 kN N/A 48600 lb216 kN N/A 48600 lb216 kN
C - Dynamic Load (Basic) N/A 31400 lb140 kN N/A 31400 lb140 kN N/A 31400 lb140 kN N/A 46400 lb206 kN N/A 46400 lb206 kN
Locking Style N/A Single V-Lock
Weight N/A 10 lb4.5 Kg N/A 10 lb4.5 Kg N/A 10 lb4.5 Kg N/A 12.0 lb5.4 Kg N/A 12.0 lb5.4 Kg
e - Geometry Factor N/A 0.23 N/A 0.23 N/A 0.23 N/A 0.24 N/A 0.24
Y1 - Geometry Factor N/A 2.95 N/A 2.95 N/A 2.95 N/A 2.79 N/A 2.79
Y2 - Geometry Factor N/A 4.40 N/A 4.40 N/A 4.40 N/A 4.15 N/A 4.15
Oil Lubrication - M/N Seal N/A 2200 rpm N/A 2200 rpm N/A 2200 rpm N/A 1800 rpm N/A 1800 rpm
Oil Lubrication - T Seal N/A 3800 rpm N/A 3800 rpm N/A 3800 rpm N/A 3200 rpm N/A 3200 rpm
Oil Lubrication - B/C/O Seal N/A 1800 rpm N/A 1800 rpm N/A 1800 rpm N/A 1500 rpm N/A 1500 rpm
Grease Lubrication - M/N Seal N/A 2200 rpm N/A 2200 rpm N/A 2200 rpm N/A 1800 rpm N/A 1800 rpm
Grease Lubrication - T Seal N/A 3200 rpm N/A 3200 rpm N/A 3200 rpm N/A 2800 rpm N/A 2800 rpm
Grease Lubrication - B/C/O Seal N/A 1600 rpm N/A 1600 rpm N/A 1600 rpm N/A 1500 rpm N/A 1500 rpm
Float N/A 0.050 in1.270 mm N/A 0.050 in1.270 mm N/A 0.050 in1.270 mm N/A 0.083 in2.108 mm N/A 0.083 in2.108 mm
Shaft Tolerance N/A 0.0015 in0.038 mm
Eng Internal Radial Clearance - Min N/A 0.0030
Eng Internal Radial Clearance - Max N/A 0.0037
Pre Install Clearance Min N/A 0.0030 in0.075 mm
Pre Install Clearance Max N/A 0.0037 in0.094 mm
Housing Construction N/A Cartridge
UPC Code N/A 0883450150583 0883450150736 0883450158312 0883450158602 0883450179799 0883450179942 0883450189255 0883450190565 0883450280525 0883450280679 0883450284721 0883450284875 N/A 0883450150606 0883450150750 0883450158435 0883450158626 0883450179812 0883450179966 0883450189842 0883450190589 0883450280549 0883450280693 0883450284745 0883450284899 N/A 0883450150590 0883450150743 0883450158428 0883450158619 0883450179805 0883450179959 0883450189835 0883450190572 0883450280532 0883450280686 0883450284738 0883450284882 N/A 0883450150637 0883450150781 0883450158466 0883450158671 0883450179843 0883450179997 0883450190053 0883450198844 0883450280570 0883450280723 0883450284776 0883450284929 N/A 0883450150613 0883450150767 0883450158442 0883450158633 0883450179829 0883450179973 0883450189941 0883450190596 0883450280556 0883450280709 0883450284752 0883450284905