3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure
Items
Timken_SRB_Brass_EMW33_22208YMW33C3-A2

Spherical Roller Bearings - Brass Cage

Timken_SRB_Brass_EMW33_22208YMW33C3-A2

Spherical Roller Bearings - Brass Cage

Timken_SRB_Brass_EMW33_22208YMW33C3-A2

Spherical Roller Bearings - Brass Cage

Timken_SRB_Brass_EMW33_22208YMW33C3-A2

Spherical Roller Bearings - Brass Cage

Timken_SRB_Brass_EMW33_22208YMW33C3-A2

Spherical Roller Bearings - Brass Cage
Design Units N/A METRIC
d - Bore N/A 30.00 mm1.1811 in N/A 30.00 mm1.1811 in N/A 30.00 mm1.1811 in N/A 30.00 mm1.1811 in N/A 35.00 mm1.378 in
D - Outer Diameter N/A 62.00 mm2.4409 in N/A 62.00 mm2.4409 in N/A 62.00 mm2.4409 in N/A 62.00 mm2.4409 in N/A 72.00 mm2.8346 in
B' - Inner Ring Width N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 23 mm0.9055 in
B - Outer Ring Width N/A 20.000 mm0.7874 in N/A 20.000 mm0.7874 in N/A 20.000 mm0.7874 in N/A 20.000 mm0.7874 in N/A 23.000 mm0.9055 in
Bore Taper N/A
R - Inner Ring "To Clear" Radius1 N/A 1 mm0.040 in
r - Outer Ring "To Clear" Radius2 N/A 1 mm0.040 in
da - Inner Ring Backing Diameter N/A 38.000 mm1.500 in N/A 38.000 mm1.500 in N/A 38.000 mm1.500 in N/A 38.000 mm1.500 in N/A 45.000 mm1.800 in
Da - Outer Ring Backing Diameter N/A 56.0 mm2.200 in N/A 56.0 mm2.200 in N/A 56.0 mm2.200 in N/A 56.0 mm2.200 in N/A 65.00 mm2.600 in
C0 - Static Radial Rating N/A 56800 N12800 lbf N/A 56800 N12800 lbf N/A 56800 N12800 lbf N/A 56800 N12800 lbf N/A 82000 N18500 lbf
C1(2) - Dynamic Radial Rating (Two-Rows) N/A 64300 N14400 lbf N/A 64300 N14400 lbf N/A 64300 N14400 lbf N/A 64300 N14400 lbf N/A 86500 N19400 lbf
e - ISO Factor3 N/A 0.31
Y0 - ISO Factor4 N/A 2.15 N/A 2.15 N/A 2.15 N/A 2.15 N/A 2.21
Y1 - ISO Factor5 N/A 3.2 N/A 3.2 N/A 3.2 N/A 3.2 N/A 3.29
Y2 - ISO Factor6 N/A 2.1 N/A 2.1 N/A 2.1 N/A 2.1 N/A 2.16
Reference Thermal Speed Rating (Grease) N/A 7900 N/A 7900 N/A 7900 N/A 7900 N/A 7000
Reference Thermal Speed Rating (Oil)7 N/A 9900 N/A 9900 N/A 9900 N/A 9900 N/A 8700
Cg - Geometry Factor8 N/A 0.0368 N/A 0.0368 N/A 0.0368 N/A 0.0368 N/A 0.041
Bearing Weight N/A 0.30 Kg0.600 lb N/A 0.30 Kg0.600 lb N/A 0.30 Kg0.600 lb N/A 0.30 Kg0.600 lb N/A 0.4 Kg1 lb
Cage Type N/A EM
UPC Code N/A 087796314696 N/A 087796255968 N/A 087796315112 N/A 087796302068 N/A 087796304413
Cage Material N/A Brass
Superseded Part N/A 22206YM N/A 22206YMC3 N/A 22206YMW33 N/A 22206YMW33C3 N/A 22207YMW33
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.