3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure
Items
Timken_SRB_Steel_EJW33_21306EJW33C3-A2

Spherical Roller Bearings - Steel Cage

Timken_SRB_Steel_EJW33_21306EJW33C3-A2

Spherical Roller Bearings - Steel Cage

Timken_SRB_Steel_EJW33_21306EJW33C3-A2

Spherical Roller Bearings - Steel Cage

Timken_SRB_Steel_EJW33_21306EJW33C3-A2

Spherical Roller Bearings - Steel Cage

Timken_SRB_Steel_EJW33_21306EJW33C3-A2

Spherical Roller Bearings - Steel Cage
Design Units N/A METRIC
d - Bore N/A 25.00 mm0.9843 in
D - Outer Diameter N/A 52.00 mm2.0472 in
B' - Inner Ring Width N/A 18 mm0.7087 in
B - Outer Ring Width N/A 18.000 mm0.7087 in
Bore Taper N/A
R - Inner Ring "To Clear" Radius1 N/A 1 mm0.040 in
r - Outer Ring "To Clear" Radius2 N/A 1 mm0.040 in
da - Inner Ring Backing Diameter N/A 30.000 mm1.200 in
Da - Outer Ring Backing Diameter N/A 47.000 mm1.9000 in
C0 - Static Radial Rating N/A 43100 N9690 lbf
C1(2) - Dynamic Radial Rating (Two-Rows) N/A 50600 N11400 lbf
e - ISO Factor3 N/A 0.34
Y0 - ISO Factor4 N/A 2
Y1 - ISO Factor5 N/A 2.98
Y2 - ISO Factor6 N/A 1.96
Reference Thermal Speed Rating (Grease) N/A 9200
Reference Thermal Speed Rating (Oil)7 N/A 11500
Cg - Geometry Factor8 N/A 0.0325
Bearing Weight N/A 0.20 Kg0.4 lb
Cage Type N/A EJ
UPC Code N/A 087796200081 N/A 087796030756 N/A 087796169418 N/A 087796081048 N/A 087796297517
Cage Material N/A Steel
Superseded Part N/A 22205CJW33 N/A 22205CJW33C2 N/A 22205CJW33C3 N/A 22205CJW33C3SLA N/A 22205CJW33C4
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.