Timken® Angular Contact Ball Bearings
>
Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)
> Advanced Search
Advanced Search in Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)
Unit of Measure
Imperial
Metric
Both
Key Dimensions
Bore (d) (mm)
At Least:
No More Than:
Available Range: 10 to 110
O.D. (D) (in)
At Least:
No More Than:
Available Range: 1.1811 to 9.4488
O.D. (D) (mm)
At Least:
No More Than:
Available Range: 30 to 240
Width (C) (in)
At Least:
No More Than:
Available Range: 0.562 to 3.875
Width (C) (mm)
At Least:
No More Than:
Available Range: 14.27 to 98.425
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
1
At Least:
No More Than:
Available Range: 2040 to 102000
Dynamic Radial Load Rating - 1M Revs (C1) (N)
2
At Least:
No More Than:
Available Range: 9060 to 453000
1
Based on 10
6
revolutions of calculated fatigue life.
2
Based on 10
6
revolutions of calculated fatigue life.
Clear
Cancel
Advanced Search