Timken® Corrosion-Resistant Mounted Ball Bearings
> Advanced Search
Advanced Search in Timken® Corrosion-Resistant Mounted Ball Bearings
Unit of Measure
Imperial
Metric
Both
Key Dimensions
Bore Size (in)
No Preference
1/2
5/8
3/4
7/8
15/16
1
1 1/8
1 3/16
1 1/4
1 5/16
1 3/8
1 7/16
1 1/2
1 9/16
1 5/8
1 11/16
1 3/4
1 7/8
1 15/16
2
2.1250
2 3/16
2 1/4
2 3/8
2 7/16
2 1/2
2 3/4
2 15/16
3
Bore Size (mm)
No Preference
15
17
20
25
30
35
40
45
50
55
60
70
75
Seal Type
Double lip nitrile
rubber seal with
protective slinger
IP69K Seal
Standard Seal
Housing Construction
Four-Bolt Square Flange
Round Flange
Take-Up
Tapped Base
Three-Bolt Flange
Two-Bolt Flange
Two-Bolt Pillow Block
Housing Material
No Preference
Blue Thermoset (Polymer)
Cast Stainless Steel
Hygienic Stainless Steel
Machined Stainless Steel
White Thermoplastic (Polymer)
Dynamic Load Rating (lbf)
At Least:
No More Than:
Available Range: 2451 to 10004
Dynamic Load Rating (N)
At Least:
No More Than:
Available Range: 8150 to 57300
Static Load Rating (lbf)
At Least:
No More Than:
Available Range: 1203 to 6520
Static Load Rating (N)
At Least:
No More Than:
Available Range: 3850 to 38600
Clear
Cancel
Advanced Search