Timken® Corrosion-Resistant Mounted Ball Bearings
>
Corrosion-Resistant Pillow Block Mounted Bearings - Set Screw Locking
> Advanced Search
Advanced Search in Corrosion-Resistant Pillow Block Mounted Bearings - Set Screw Locking
Unit of Measure
Imperial
Metric
Both
Key Dimensions
Bore Size (in)
No Preference
1/2
5/8
3/4
7/8
15/16
1
1 1/8
1 3/16
1 1/4
1 5/16
1 3/8
1 7/16
1 1/2
1 9/16
1 5/8
1 11/16
1 3/4
1 7/8
1 15/16
2
2 3/16
2 1/4
2 7/16
2 1/2
2 15/16
3
Bore Size (mm)
No Preference
15
17
20
25
30
35
40
45
50
55
60
70
75
Seal Type
IP69K Seal
Standard Seal
Housing Material
No Preference
Blue Thermoset (Polymer)
Cast Stainless Steel
Machined Stainless Steel
White Thermoplastic (Polymer)
Ratings
Dynamic Load Rating (lbf)
At Least:
No More Than:
Available Range: 2451 to 6700
Dynamic Load Rating (N)
At Least:
No More Than:
Available Range: 8150 to 57300
Static Load Rating (lbf)
At Least:
No More Than:
Available Range: 1203 to 4182
Static Load Rating (N)
At Least:
No More Than:
Available Range: 3850 to 38600
Clear
Cancel
Advanced Search