Timken® Corrosion-Resistant Mounted Ball Bearings
>
Corrosion-Resistant Round Flanged Mounted Bearings - Set Screw Locking
> Advanced Search
Advanced Search in Corrosion-Resistant Round Flanged Mounted Bearings - Set Screw Locking
Unit of Measure
Imperial
Metric
Both
Key Dimensions
Bore Size (in)
No Preference
7/8
15/16
1
1 1/8
1 3/16
1 1/4
1 5/16
1 3/8
1 7/16
1 1/2
1 9/16
1 5/8
1 11/16
1 3/4
1 7/8
1 15/16
2
Bore Size (mm)
No Preference
25
30
35
40
45
50
Seal Type
IP69K Seal
Standard Seal
Housing Material
No Preference
Blue Thermoset (Polymer)
Machined Stainless Steel
Ratings
Dynamic Load Rating (lbf)
At Least:
No More Than:
Available Range: 2676 to 6700
Dynamic Load Rating (N)
At Least:
No More Than:
Available Range: 11900 to 29800
Static Load Rating (lbf)
At Least:
No More Than:
Available Range: 1417 to 4182
Static Load Rating (N)
At Least:
No More Than:
Available Range: 6300 to 18600
Clear
Cancel
Advanced Search