Timken® Corrosion-Resistant Mounted Poly-Round Bearings
> Advanced Search
Advanced Search in Timken® Corrosion-Resistant Mounted Poly-Round Bearings
Unit of Measure
Imperial
Metric
Both
Key Dimensions
Bore Size (in)
No Preference
3/4
7/8
15/16
1
1 1/8
1 3/16
1 1/4
1 5/16
1 3/8
1 7/16
1 1/2
1 9/16
1 5/8
1 11/16
1 3/4
1 7/8
1 15/16
2
2.1250
2 3/16
2 1/4
2 3/8
2 7/16
Bore Size (mm)
No Preference
20
25
30
35
40
45
50
55
60
Bearing Style
No Preference
FA – Food Safe (US)
FE – Food Safe (Europe)
NA – Food Safe
ON – Metal detectable
PA – Low Abrasion/Food Safe
QF – Food Safe
QF – High Temp
Housing Construction
Four-Bolt Square Flange
Round Flange
Take-Up
Three-Bolt Flange
Tapped Base
Two-Bolt Flange
Two-Bolt Pillow Block
Housing Material
No Preference
Blue Thermoset (Polymer)
Cast Stainless Steel
Hygienic Blue Thermoset (Polymer)
Hygienic Stainless Steel
Machined Stainless Steel
White Thermoplastic (Polymer)
Clear
Cancel
Advanced Search