Timken® Corrosion-Resistant Mounted Ball Bearings
>
Corrosion-Resistant QuiKlean® Mounted Bearings
> Advanced Search
Advanced Search in Corrosion-Resistant QuiKlean® Mounted Bearings
Unit of Measure
Imperial
Metric
Both
Key Dimensions
Bore Size (in)
No Preference
3/4
7/8
15/16
1
1 1/8
1 3/16
1 1/4
1 5/16
1 3/8
1 7/16
1 1/2
1 9/16
1 5/8
1 11/16
1 3/4
1 7/8
1 15/16
2
Bore Size (mm)
No Preference
20
25
30
35
40
45
50
Seal Type
IP69K Seal
Standard Seal
Housing Construction
Four-Bolt Square Flange
Three-Bolt Flange
Two-Bolt Flange
Housing Material
No Preference
Blue Thermoset (Polymer)
Cast Stainless Steel
Dynamic Load Rating (lbf)
At Least:
No More Than:
Available Range: 2451 to 6700
Dynamic Load Rating (N)
At Least:
No More Than:
Available Range: 10900 to 29800
Static Load Rating (lbf)
At Least:
No More Than:
Available Range: 1203 to 4182
Static Load Rating (N)
At Least:
No More Than:
Available Range: 5350 to 18600
Clear
Cancel
Advanced Search