Timken® Corrosion-Resistant Mounted Ball Bearings
>
Corrosion-Resistant QuiKlean® Mounted Bearings
>
Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Set Screw Locking
> Advanced Search
Advanced Search in Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Set Screw Locking
Unit of Measure
Imperial
Metric
Both
Key Dimensions
Bore Size (in)
No Preference
3/4
7/8
15/16
1
1 1/8
1 3/16
1 1/4
1 5/16
1 3/8
1 7/16
1 1/2
1 9/16
1 5/8
1 11/16
1 3/4
1 7/8
1 15/16
2
Bore Size (mm)
No Preference
20
25
30
35
40
45
50
Seal Type
IP69K Seal
Standard Seal
Housing Material
No Preference
Blue Thermoset (Polymer)
Cast Stainless Steel
Ratings
Dynamic Load Rating (lbf)
At Least:
No More Than:
Available Range: 2451 to 6700
Dynamic Load Rating (N)
At Least:
No More Than:
Available Range: 10900 to 29800
Static Load Rating (lbf)
At Least:
No More Than:
Available Range: 1203 to 4182
Static Load Rating (N)
At Least:
No More Than:
Available Range: 5350 to 18600
Clear
Cancel
Advanced Search