Timken® Cylindrical Roller Bearings
>
Timken® Double Row Cylindrical Roller Bearings
> Advanced Search
Advanced Search in Timken® Double Row Cylindrical Roller Bearings
Unit of Measure
Imperial
Metric
Both
Key Dimensions
Bore (d) (mm)
No Preference
150
160
170
180
190
200
220
240
260
280
300
320
340
360
380
400
420
440
460
480
500
530
560
600
630
670
710
750
800
850
900
O.D. (D) (mm)
No Preference
210
220
230
250
260
280
300
320
340
360
370
380
400
420
440
460
480
500
520
540
560
580
600
620
650
670
680
700
710
720
750
760
780
790
800
850
900
950
980
1000
1060.000
1120
1180
O.D. (D) (in)
No Preference
8.2677
8.6614
9.0551
9.8425
10.2362
11.0236
11.811
12.5984
13.3858
14.1732
14.5669
14.9606
15.748
16.5354
17.3228
18.1102
18.8976
19.685
20.4724
21.2598
22.0472
22.8346
23.622
24.4094
25.5906
26.3780
26.7717
27.5591
27.9528
28.3465
29.5276
29.9213
30.7087
31.1024
31.4961
33.4646
35.4331
37.4016
38.5827
39.3701
41.7323
44.0945
46.4567
Clear
Cancel
Advanced Search