Couplings & Power Transmission Parts Catalog
>
Universal Joints
>
D Type Universal Joints
>
D Type without Keyway - Inch (Imperial) Bores
> Advanced Search
Advanced Search in D Type without Keyway - Inch (Imperial) Bores
Unit of Measure
Imperial
Metric
Both
Dimensional Data
Bore A & B (in)
No Preference
1
1/2
1/4
1-1/2
1-1/4
3/16
3/4
3/8
5/16
5/8
7/16
7/8
9/16
Bore A & B
No Preference
1/2 in Square Bore & 1/2 in Round Bore
3/4 in Hex & 1 in Round Bore
3/4 Square Bore
5/8 in Hex & 7/8 in Round Bore
5/8 in Square Bore & 5/8-11 in Threaded Bore
7/16 in Hex
Size
No Preference
D10B
D11B
D12B
D13B
D14B
D1B
D2B
D3B
D4B
D5B
D6B
D7B
D8B
Outside Diameter (in)
No Preference
0.380
0.500
0.620
0.750
0.880
1.000
1.120
1.250
1.500
1.75
2.000
2.500
3.000
Overall Length (in)
No Preference
1.750
2.000
2.250
2.680
3.000
3.380
3.50
3.75
4.25
5.00
5.440
7
9.060
Main Pin Height (Dimension E) (in)
No Preference
0.880
1.000
1.120
1.34
1.500
1.680
1.750
1.880
2.12
2.5
2.72
3.5
4.53
Clear
Cancel
Advanced Search