Couplings & Power Transmission Parts Catalog
>
Variable Speed Drives
>
Econoline Series Variable Speed Drives
>
Econoline Two-Side Moveable Variable Speed Drive Pulleys w/ Keyway - Imperial
> Advanced Search
Advanced Search in Econoline Two-Side Moveable Variable Speed Drive Pulleys w/ Keyway - Imperial
Unit of Measure
Imperial
Metric
Both
Dimensional Data
Bore Diameter (in)
No Preference
3/4
1
Keyway Size (in)
1/4 x 1/8
3/16 x 3/32
Max. Pitch Diameter (Dimension PD) (in)
4.650
6.650
Key Dimensions
Ratio
1.8:1
2.3:1
Clear
Cancel
Advanced Search