Timken® Tapered Roller Bearings
>
Timken® Single Row Tapered Roller Bearing
>
Timken® Tapered Roller Bearings - Tapered Single with Flange (TSF)
>
Tapered Roller Bearings - TSF (Tapered Single with Flange) Metric
> Advanced Search
Advanced Search in Tapered Roller Bearings - TSF (Tapered Single with Flange) Metric
Unit of Measure
Imperial
Metric
Both
Key Dimensions
Cone Part Number
No Preference
JL724348
JL730646
JLM722948
JM624649
JM716649
JP10049
JP13049
JP14049
JP18049
JP6049
JP7049
JP8049
X32009X
X33109
XAA32009X
XAE32010X
XGA33210M
XGB-33212
Cup Part Number
No Preference
JL724314-B
JL730612-B
JLM722912-B
JM624610-B
JM716610-B
JP10010-B
JP13010-B
JP14010-B
JP18010-B
JP6010-B
JP7010-B
JP8010-B
Y32009XR
Y32010XR
Y33109R
Y33212R
YSA33210RM
Bore (d) (mm)
At Least:
No More Than:
Available Range: 40 to 180
Bore (d) (in)
At Least:
No More Than:
Available Range: 1.5748 to 7.0866
O.D. (D) (mm)
At Least:
No More Than:
Available Range: 75 to 240
O.D. (D) (in)
At Least:
No More Than:
Available Range: 2.9528 to 9.4488
Width (T) (mm)
At Least:
No More Than:
Available Range: 8 to 16.35
Width (T) (in)
At Least:
No More Than:
Available Range: 0.315 to 6.437
Dynamic Radial Load Rating - 1M Revs (C1) (N)
1
At Least:
No More Than:
Available Range: 78700 to 247000
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
2
At Least:
No More Than:
Available Range: 17700 to 55500
Dynamic Radial Load Rating - 90M Revs (C90) (N)
3
At Least:
No More Than:
Available Range: 20400 to 64000
Dynamic Radial Load Rating - 90M Revs (C90) (lbf)
4
At Least:
No More Than:
Available Range: 4590 to 14400
1
Based on 1 x 10
6
revolutions L
10
life, for the ISO life calculation method.
2
Based on 1 x 10
6
revolutions L
10
life, for the ISO life calculation method.
3
Based on 90 x 10
6
revolutions L
10
life, for The Timken Company life calculation method. C
90
and C
a90
are radial and thrust values.
4
Based on 90 x 10
6
revolutions L
10
life, for The Timken Company life calculation method. C
90
and C
a90
are radial and thrust values.
Clear
Cancel
Advanced Search