Timken® Fafnir® Mounted Ball Bearings
>
Fafnir® Cartridge Block Mounted Bearings - Eccentric Locking Collar
> Advanced Search
Advanced Search in Fafnir® Cartridge Block Mounted Bearings - Eccentric Locking Collar
Unit of Measure
Imperial
Metric
Both
Key Dimensions
Shaft Size d (in)
No Preference
1/2
5/8
0.6875
3/4
7/8
15/16
1
1.0625
1 1/8
1 3/16
1 1/4
1 5/16
1 3/8
1 7/16
1 1/2
1 9/16
1 5/8
1 11/16
1 3/4
1 7/8
1 15/16
2
2.1250
2 3/16
2 7/16
Shaft Size d (mm)
No Preference
17
20
25
30
35
40
45
50
55
60
Other Dimensions
Housing Width (mm)
No Preference
17.5
19.8
20.6
25.4
30.2
36.5
38.1
39.7
44.4
52.4
58.7
65.1
Housing Width (in)
No Preference
0.688
0.781
0.813
1
1.188
1.438
1.5
1.563
1.75
2.063
2.313
2.563
Outside Diameter (mm)
No Preference
47.37
52.37
57.2
62.38
64.3
68.27
74.61
79.38
83.57
88.9
98.43
106.36
111.13
115.89
125.41
149.23
Outside Diameter (in)
No Preference
1.865
2.062
2.25
2.456
2.531
2.6880
2.938
3.125
3.29
3.500
3.8750
4.188
4.3750
4.563
4.938
5.875
Ratings
Housing Radial Load Rating (N)
No Preference
670
880
1120
1340
Housing Radial Load Rating (lb)
No Preference
150
200
250
300
Clear
Cancel
Advanced Search