FDA/EC Compliant Corrosion-Resistant Ball Bearings
>
FDA/EC Complaint Corrosion-Resistant Deep Groove Ball Bearings
> Advanced Search
Advanced Search in FDA/EC Complaint Corrosion-Resistant Deep Groove Ball Bearings
Unit of Measure
Imperial
Metric
Both
Key Dimensions
Bore (d) (mm)
No Preference
10
12
15
17
20
25
30
35
40
O.D. (D) (in)
No Preference
1.024
1.102
1.181
1.260
1.378
1.575
1.654
1.850
2.047
2.165
2.441
2.677
2.835
3.150
O.D. (D) (mm)
No Preference
26
28
30
32
35
40
42
47
52
55
62
68
72
80
Width (B) (in)
No Preference
0.315
0.354
0.394
0.433
0.472
0.512
0.551
0.591
0.630
0.669
0.709
Width (B) (mm)
No Preference
8
9
10
11
12
13
14
15
16
17
18
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
No Preference
875
979
1069
1148
1301
1460
1796
1829
1924
2453
2520
2678
3060
3218
3713
4905
5558
Dynamic Radial Load Rating - 1M Revs (C1) (N)
No Preference
3890
4350
4750
5100
5780
6490
7980
8130
8550
10900
11200
11900
13600
14300
16500
21800
24700
Ratings
Static Radial Load Rating (C0) (lbf)
No Preference
353
430
511
549
587
671
862
911
1053
1197
1418
1490
1854
2041
2079
2768
3218
Static Radial Load Rating (C0) (N)
No Preference
1570
1910
2270
2440
2610
2980
3830
4050
4680
5320
6300
6620
8240
9070
9240
12300
14300
Limiting Speed - Grease (rpm)
No Preference
8800
10000
11000
12000
14000
15000
17000
19000
20000
21000
22000
23000
26000
Clear
Cancel
Advanced Search