Aurora Rod End and Spherical Bearings
>
Aurora Bearing General Aviation Rod Ends
> Advanced Search
Advanced Search in Aurora Bearing General Aviation Rod Ends
Unit of Measure
Imperial
Metric
Both
Key Dimensions
B - Ball Bore (in)
No Preference
.1900
.1900
.2500
.2500
.3125
.3125
.3750
.3750
.4375
.4375
.5000
.5000
.6250
.6250
.7500
.7500
.8750
.8750
1.0000
1.0000
Thread Size
No Preference
7/16-24
1/4-28
5/16-24
3/8-24
7/16-20
1/2-20
5/8-18
3/4-16
7/8-14
1 1/4-12
Thread Type
Right Hand
Left Hand
Thread Configuration
Male
Female
Ultimate Radial Static Load Capacity
No Preference
10,680 lbs
12,415 lbs
13,697 lbs
2,158 lbs
2,823 lbs
2,850 lbs
2,881 lbs
2,950 lbs
2,985 lbs
20,576 lbs
22,700 lbs
22,891 lbs
25,254 lbs
3,152 lbs
3,160 lbs
3,269 lbs
3,359 lbs
30,327 lbs
33,457 lbs
35,391 lbs
6,668 lbs
6,688 lbs
7,356 lbs
7,574 lbs
8,063 lbs
8,895 lbs
80,547 lbs
9,681 lbs
Consult Engineering Department
Clear
Cancel
Advanced Search