Hydraulic Parts Catalog
>
Pump/Motor Mounts
>
Vertical Pump / Motor Mounts - SAE and USA4F17 Pump Flanges
> Advanced Search
Advanced Search in Vertical Pump / Motor Mounts - SAE and USA4F17 Pump Flanges
Unit of Measure
Imperial
Metric
Both
Dimensional Data
XM Face to Face (in)
No Preference
3.500
4.250
4.500
5.000
5.250
5.810
6.810
7.000
XM Face to Face (mm)
No Preference
88.90
107.95
114.30
127.00
133.35
147.57
172.97
177.80
Outside Diameter BD (in)
6.810
11.500
Outside Diameter BD (mm)
172.97
292.10
Dimension Z (in)
4.200
5.000
Dimension Z (mm)
106.68
127.00
Key Dimensions
Pump Flange
No Preference
SAE A
SAE AA
SAE B
SAE C
USA4F17
Frame Size
182TC - 256TC
56C, 143TC / 145TC
Clear
Cancel
Advanced Search