Spherical Roller Bearing Metric and Inch Accessories
>
Metric HA Adapter Sleeve for Inch Shaft
> Advanced Search
Advanced Search in Metric HA Adapter Sleeve for Inch Shaft
Unit of Measure
Imperial
Metric
Both
Key Dimensions
Image
Metric HA Adapter Sleeve for Inch Shaft2
d1 (in)
No Preference
0.9375
1.1875
1 5/16
1.4375
1.6875
1.9375
2.1875
2.4375
2.6875
2.9375
3.1875
3.4375
3.9375
4.1875
4.4375
4.9375
5.1875
5.4375
5.9375
6.4375
6.9375
7.1875
7.9375
8 15/16
9 7/16
10 7/16
10 15/16
11 15/16
12 7/16
13 7/16
13 15/16
d1 (mm)
No Preference
23.81
30.16
33.34
36.51
42.86
49.21
55.56
61.91
68.26
74.61
80.96
87.31
100.01
106.36
112.71
125.41
131.76
138.11
150.81
163.51
176.21
182.56
201.61
227.01
239.71
265.11
277.81
303.21
315.91
341.31
354.01
L (mm)
1
No Preference
31
35
36
39
42
45
46
50
55
59
63
65
71
72
73
76
77
78
80
81
82
86
87
88
92
93
97
101
105
109
111
112
119
120
121
122
126
131
133
139
141
145
147
150
152
154
161
168
169
171
176
187
188
193
Locknut
No Preference
HM 3044
HM 3048
HM 3052
HM 3056
HM 3060
HM 3064
HM 3068
HM 3072
HM 3076
HM44T
KM10
KM11
KM13
KM15
KM16
KM17
KM18
KM20
KM22
KM24
KM26
KM28
KM30
KM32
KM34
KM36
KM38
KM40
KM6
KM7
KM8
KM9
KML24
KML26
KML28
KML30
KML32
KML34
KML36
KML38
KML40
Lockwasher and Lockplates
No Preference
MB 44
MB10
MB11
MB13
MB15
MB16
MB17
MB18
MB20
MB22
MB24
MB26
MB28
MB30
MB32
MB34
MB36
MB38
MB40
MB6
MB7
MB8
MB9
MBL24
MBL26
MBL28
MBL30
MBL32
MBL34
MBL36
MBL38
MBL40
MS 3044
MS 3048
MS 3052
MS 3056
MS 3060
MS 3064
MS 3068
MS 3072
MS 3076
Appropriate Hydraulic Nut
No Preference
HMV 10
HMV 11
HMV 13
HMV 15
HMV 16
HMV 17
HMV 18
HMV 20
HMV 22
HMV 24
HMV 26
HMV 28
HMV 30
HMV 32
HMV 34
HMV 36
HMV 38
HMV 40
HMV 44
HMV 48
HMV 52
HMV 56
HMV 60
HMV 64
HMV 68
HMV 72
HMV 76
1
Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
Clear
Cancel
Advanced Search