Spherical Roller Bearing Metric and Inch Accessories
>
Metric AOH Hydraulic Withdrawal Sleeve
> Advanced Search
Advanced Search in Metric AOH Hydraulic Withdrawal Sleeve
Unit of Measure
Imperial
Metric
Both
Key Dimensions
Image
Metric Hydraulic Withdrawal Sleeve2
d1 (mm)
No Preference
200
220
240
260
280
300
320
340
360
380
400
420
440
460
480
500
530
560
600
630
670
710
750
800
850
900
950
1000
L (mm)
1
No Preference
77
94
111
112
116
128
130
131
138
145
149
154
155
158
162
167
170
172
175
180
181
183
184
186
189
192
194
202
205
206
208
209
212
224
225
228
229
230
232
240
242
245
246
250
258
264
266
269
270
271
274
278
280
284
285
295
300
302
308
310
313
321
325
330
332
335
340
349
355
360
364
365
370
375
385
393
412
413
425
430
438
440
445
452
462
475
500
515
525
540
550
585
600
630
645
665
Thread D
1
2
No Preference
Tr1000x8
Tr1060x8
Tr1120x8
Tr230x4
Tr240x4
Tr250x4
Tr260x4
Tr270x4
Tr280x4
Tr290x4
Tr300x4
Tr310x5
Tr320x5
Tr330x5
Tr340x5
Tr360x5
Tr380x5
Tr400x5
Tr420x5
Tr440x5
Tr460x5
Tr480x5
Tr500x5
Tr510x6
Tr530x6
Tr550x6
Tr560x6
Tr600x6
Tr630x6
Tr670x6
Tr710x7
Tr750x7
Tr800x7
Tr850x7
Tr900x7
Tr950x8
Appropriate Withdrawal Nut No.
No Preference
HM 31/530
HM 3196
HM 102T
HM 110T
HM 30/1000
HM 30/1060
HM 30/1120
HM 30/500
HM 30/530
HM 30/560
HM 30/630
HM 30/670
HM 30/710
HM 30/800
HM 30/850
HM 30/900
HM 30/950
HM 3048
HM 3052
HM 3056
HM 3060
HM 3064
HM 3068
HM 3072
HM 3076
HM 3080
HM 3084
HM 3088
HM 3092
HM 3096
HM 31/1000
HM 31/1060
HM 31/1120
HM 31/500
HM 31/530
HM 31/560
HM 31/600
HM 31/630
HM 31/670
HM 31/710
HM 31/750
HM 31/800
HM 31/850
HM 31/900
HM 31/950
HM 3160
HM 3164
HM 3168
HM 3172
HM 3176
HM 3180
HM 3184
HM 3188
HM 3192
HM 3196
HM 46T
HM 50
HM 50T
HM 54
HM 58
HM 62
HM 66
HM L100
HM L106
HM L72
HM L76
HM L80
HM L84
HM L88
HM L92
HM L96
Appropriate Hydraulic Nut
No Preference
HMV 100
HMV 102
HMV 106
HMV 110
HMV 112
HMV 113
HMV 120
HMV 126
HMV 134
HMV 142
HMV 150
HMV 160
HMV 170
HMV 180
HMV 190
HMV 200
HMV 212
HMV 224
HMV 46
HMV 48
HMV 50
HMV 52
HMV 54
HMV 56
HMV 58
HMV 60
HMV 62
HMV 64
HMV 66
HMV 68
HMV 72
HMV 76
HMV 80
HMV 84
HMV 88
HMV 92
HMV 96
HMW106
1
Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
2
Means metric thread and the digits are major diameter of thread and pitch.
Trmeans 30º; trapezoid thread and the digits are major diameter of thread and pitch.
Clear
Cancel
Advanced Search